RJ45 Connector - HARTING RJ Industrial®

The RJ45 plug for demanding tasks: HARTING RJ Industrial® is a complete, perfectly matched Ethernet cabling system for building automation and industry.


RJ45 Connector

Series Highlights

RJ45 for building automation and industry
Complete, perfectly matched Ethernet cabling system
RJ 45 PCB sockets with and without transformer from 10/100Mbit/s to 10Gbit/s
Easy and fast field-terminable RJ45 plugs and sockets for data transmission in networks
Patch panels, DIN rail outlets and IP65/67 outlets
Extensive patch cable range

Filter

Products 260

RJI RJ45 jack Cat.5 THT angled
Female

RJI RJ45 jack Cat.5 THT angled

Article No.: 09 45 551 1102

RJ45, AngledWave soldering terminationRated current: ‌1.5 AContacts: 8

RJI RJ45 jack Cat.5 THT vertical
Female

RJI RJ45 jack Cat.5 THT vertical

Article No.: 09 45 551 1103

RJ45, VerticalWave soldering terminationRated current: ‌1.5 AContacts: 8

RJI 10G RJ45 plug Cat6, 8p IDC straight
Connectors

RJI 10G RJ45 plug Cat6, 8p IDC straight

Article No.: 09 45 151 1560

Cable connector PROFINET, StraightIDC terminationRated current: ‌1.75 AContacts: 8Copper alloyMaterial: Polyamide (PA)Degree of protection: IP20

RJI RJ45 jack Cat.5 SMT angled T&R (130)
Female

RJI RJ45 jack Cat.5 SMT angled T&R (130)

Article No.: 09 45 551 1110

RJ45, AngledReflow soldering termination (SMT)Rated current: ‌1.5 AContacts: 8

RJI RJ45 plug Cat5, 4p IDC
Connectors

RJI RJ45 plug Cat5, 4p IDC

Article No.: 09 45 151 1100

Cable connector StraightIDC terminationContacts: 4Material: Polyamide (PA)Degree of protection: IP20

RJI RJ45 plug Cat5, 4p IDC 100pcs.
Connectors

RJI RJ45 plug Cat5, 4p IDC 100pcs.

Article No.: 09 45 151 1108

Cable connector StraightIDC terminationContacts: 4Material: Polyamide (PA)Degree of protection: IP20

RJI RJ45 PN plug Cat5, 4p IDC straight
Connectors

RJI RJ45 PN plug Cat5, 4p IDC straight

Article No.: 09 45 151 1120

Cable connector PROFINET, StraightIDC terminationContacts: 4Material: Polyamide (PA)Degree of protection: IP20

RJI RJ45 jack Cat.5 THR vert. 16x16 T&R
New
Connectors

RJI RJ45 jack Cat.5 THR vert. 16x16 T&R

Article No.: 09 45 551 1114

FemaleReflow soldering termination (THR)Rated current: ‌1.5 AContacts: 8

RJI RJ45 10G Cat6A, 8p IP20 coupler
Coupler

RJI RJ45 10G Cat6A, 8p IP20 coupler

Article No.: 09 45 545 1560

RJ45Zinc die-cast

RJI RJ45 GL plug Cat6A, 8p, IP20
Connectors

RJI RJ45 GL plug Cat6A, 8p, IP20

Article No.: 09 45 151 1520

Cable connector StraightPiercing terminationContacts: 8Material: Polycarbonate (PC)Degree of protection: IP20

RJI RJ45 2-port jack Cat.5 THT angled
Female

RJI RJ45 2-port jack Cat.5 THT angled

Article No.: 09 45 551 1122

RJ45, Angled, 2 portsWave soldering terminationRated current: ‌1.5 AContacts: 8

RJI RJ45 Keystone bulkhead jack IP20
Coupler

RJI RJ45 Keystone bulkhead jack IP20

Article No.: 09 45 545 1568

RJ45Zinc die-cast

RJI RJ45 jack Cat.5 SMT angled
Female

RJI RJ45 jack Cat.5 SMT angled

Article No.: 09 45 551 1100

RJ45, AngledReflow soldering termination (SMT)Rated current: ‌1.5 AContacts: 8

RJI RJ45 jack 1Gbit vert. biCo LED gn/ye
Female

RJI RJ45 jack 1Gbit vert. biCo LED gn/ye

Article No.: 09 45 551 1141

RJ45, With bicolour LED, Vertical, With contact spring, with integrated transformerReflow soldering termination (THR)Rated current: ‌1.5 AContacts: 8

RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22
Connectors

RJI RJ45 10G Cat.6, 8p jack IDC AWG24-22

Article No.: 09 45 545 1562

FemaleIDC terminationPolycarbonate (PC)White, YellowRated current: ‌1.76 AContacts: 8Conductor cross-section: 0.22 ... 0.32 mm² solid and stranded

RJI RJ45 jack Cat.5 THT angled, EMC
Female

RJI RJ45 jack Cat.5 THT angled, EMC

Article No.: 09 45 551 1101

RJ45, Angled, With contact springWave soldering terminationRated current: ‌1.5 AContacts: 8

RJI RJ45 GL plug Cat6A, 8p 100pcs.
Connectors

RJI RJ45 GL plug Cat6A, 8p 100pcs.

Article No.: 09 45 151 1520 XL

Cable connector StraightPiercing terminationContacts: 8Material: Polycarbonate (PC)Degree of protection: IP20

RJI RJ45 jack w. transformer 1 Gbit
Female

RJI RJ45 jack w. transformer 1 Gbit

Article No.: 09 45 551 1530

RJ45, with integrated transformer, AngledWave soldering terminationContacts: 8

RJI RJ45 jack Cat.5 THR vertical 16x16
Female

RJI RJ45 jack Cat.5 THR vertical 16x16

Article No.: 09 45 551 1120

RJ45, Without LED, Vertical, With contact springReflow soldering termination (THR)Rated current: ‌1.5 AContacts: 8

RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.
Connectors

RJI 10G RJ45 plug Cat6, 8p IDC 100pcs.

Article No.: 09 45 151 1560 XL

Cable connector PROFINET, StraightIDC terminationRated current: ‌1.75 AContacts: 8Copper alloyMaterial: Polyamide (PA)Degree of protection: IP20

20 (of 260)

RJ45 Connector - HARTING RJ Industrial®


RJ45 plug for demanding tasks – from printed circuit boards to patch panels, whether IP20 or IP65/67, in proven Han® 3 A hoods/housing. The HARTING RJ Industrial® is a complete, perfectly matched Ethernet cabling system for building automation and industry. It is a solution that can be used for all applications with equal success.

At the heart of the HARTING RJ Industrial® product range is the RJ45 connector that can be field-terminated without special tools. The product range itself now includes all products for Ethernet communication technology, from PCB sockets for device integration to industrial data sockets. Another highlight are the hybrid interfaces that combine data transmission and power supply in RJ45 connector and cables, thus requiring 50% less space and saving costs and cabling space.

RJ45 plug HARTING RJ Industrial – Characteristics

  • Can be assembled in the field quickly and easily – without any special tools

  • Coordinated products for 2-pair Industrial Ethernet: such as PROFINET, EtherCAT, EtherNet/IP and application-neutral 4-pair cabling

  • Industry-compatible and robust connection technology

  • Outstanding shock and vibration resistance, according to railway standards

  • Can be used in control cabinets and in harsh industrial environments

RJ-industrial.webp
  • Consistent use of cabling for machines, facilities and IT

  • Can be used with all Ethernet-based automation profiles

  • Robust 4-wire cabling for Fast Ethernet

  • 8-wire cabling for Gigabit Ethernet and more: ensuring versatile use in future

  • Continuous solution reaching from the printed circuit board to the network cabinet

  • Suitable from 10/100Mbit/s up to 10GBit/s, depending on type

  • Easy to maintain and for adapting and expanding the network

  • IP20/30, protected environment, control cabinet

  • IP65/67, industrial environment

  • IP65/67, outdoors and special applications

  • IDC termination technology for rigid and flexible conductors

  • Easy assembly in the field without any special tools

More solutions and ressources


Knowledge


Engineering Data & Services


CAD data, product data manager, distributors availability, free samples & more.

Engineering data icons

Discover the HARTING Engineerng Data & Services to support your projekt as best as possible. For each product in our digital catalogue you will find further engineering data & services:

More

  • CAD data, data sheets and type sheets

  • Product selectors with multiple attributes

  • Individually data packages

  • Configuration and customization

  • Individual notes and deratings

  • Free sample service