M12

M12 circular connectors are one of the most widely used sizes for circular connectors. The M12 size is available in coding variants for all industrial lifelines – for power, signals and data. IP65/67 protected and packaged in a rugged metal housing, they provide a completely reliable connection when used in demanding applications.


M12.webp

Series Highlights

Signals (A, B coding), 2 – 12 poles
Data (D, X coding), 4 and 8 poles
Power (L, S, K coding) 3 and 4 poles + FE/PE, up to 16 A / 630 V
Hybrid (Y coding) 4 + 4 poles for data and power

Filter

Products 1744

M12 Crimp Slim Design 4pol D-coded male
Cable connector

M12 Crimp Slim Design 4pol D-coded male

Article No.: 21 03 881 1405

StraightMaleD-codingCrimp terminationLiquid crystal polymer (LCP)Contacts: 4Conductor cross-section: 0.13 ... 0.82 mm²Rated current: ‌4 AZinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

Circular Connector Harax M12 L4 M D-code
Cable connector

Circular Connector Harax M12 L4 M D-code

Article No.: 21 03 281 1405

StraightMaleD-codingHARAX® connection technologyPolyamide (PA)Contacts: 4Brass Au over Ni Mating sideConductor cross-section: 0.14 ... 0.34 mm²Rated current: ‌4 AZinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

M12 panel feed through/PCB angled D-code
PCB adapter

M12 panel feed through/PCB angled D-code

Article No.: 21 03 381 4410

Angled, for rear mountingReflow soldering termination (THR)Rated current: ‌4 AContacts: 4Copper alloyAu over Ni Mating sideCoding: D-codingLiquid crystal polymer (LCP)

har-speed M12Crimp SlimDesign x-coded
Cable connector

har-speed M12Crimp SlimDesign x-coded

Article No.: 21 03 881 1805

StraightMaleX-codingCrimp terminationLiquid crystal polymer (LCP)Contacts: 8Conductor cross-section: 0.08 ... 0.25 mm²Rated current: ‌0.5 AZinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

Circular Connector with Harax M 1 2/ 4-p
Cable connector

Circular Connector with Harax M 1 2/ 4-p

Article No.: 21 03 111 1405

StraightMaleA-codingHARAX® connection technologyPolyamide (PA)Contacts: 4Brass Au over Ni Mating sideConductor cross-section: 0.14 ... 0.34 mm²Rated current: ‌4 APolyamide (PA), Zinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

M12 slim female crimp 4/5 pol A cod
Cable connector

M12 slim female crimp 4/5 pol A cod

Article No.: 21 03 821 2505

StraightFemaleA-codingCrimp terminationPolyamide (PA)Contacts: 5, 4Conductor cross-section: 0.13 ... 0.82 mm²Rated current: ‌4 AZinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

M12 PCB receptacle female d-coded 4pol.
PCB adapter

M12 PCB receptacle female d-coded 4pol.

Article No.: 21 03 381 2418

StraightReflow soldering termination (THR)Rated current: ‌4 AContacts: 4Copper alloyAu over Ni Mating sideCoding: D-codingLiquid crystal polymer (LCP)

M12 panel feed through PCB angled D-kod.
PCB adapter

M12 panel feed through PCB angled D-kod.

Article No.: 21 03 381 4412

Angled, for rear mountingReflow soldering termination (THR)Rated current: ‌4 AContacts: 4Copper alloyAu over Ni Mating sideCoding: D-codingLiquid crystal polymer (LCP)

PFT Slim design female D-coded
Cable connector, Panel feed through

PFT Slim design female D-coded

Article No.: 21 03 881 2425

for rear mountingFemaleD-codingCrimp terminationLiquid crystal polymer (LCP)Contacts: 4Conductor cross-section: 0.13 ... 0.82 mm²Rated current: ‌4 AZinc die-castScrew locking, PushPullDegree of protection: IP65 / IP67 mated condition

M12 slim angled male D-cod 4-pol
Cable connector

M12 slim angled male D-cod 4-pol

Article No.: 21 03 881 3405

AngledMaleD-codingCrimp terminationLiquid crystal polymer (LCP)Contacts: 4Conductor cross-section: 0.13 ... 0.82 mm²Rated current: ‌4 AZinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

M12 Crimp Slim Design 5pol A-coded male
Cable connector

M12 Crimp Slim Design 5pol A-coded male

Article No.: 21 03 821 1505

StraightMaleA-codingCrimp terminationLiquid crystal polymer (LCP)Contacts: 4, 5Conductor cross-section: 0.13 ... 0.82 mm²Rated current: ‌4 AZinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

M12 panel feedtrough/PCB straight D-cod.
PCB adapter

M12 panel feedtrough/PCB straight D-cod.

Article No.: 21 03 381 6410

Straight, for rear mountingReflow soldering termination (THR)Rated current: ‌4 AContacts: 4Copper alloyAu over Ni Mating sideCoding: D-codingPolyamide (PA)

M12 crimp SD D-cod 4-pol female
Cable connector

M12 crimp SD D-cod 4-pol female

Article No.: 21 03 881 2405

StraightFemaleD-codingCrimp terminationLiquid crystal polymer (LCP)Contacts: 4Conductor cross-section: 0.13 ... 0.82 mm²Rated current: ‌4 AZinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

M12 CAT5 receptacle straight
PCB adapter

M12 CAT5 receptacle straight

Article No.: 21 03 381 2807

StraightReflow soldering termination (THR)Rated current: ‌0.5 AContacts: 8Copper alloyAu over Ni Mating sideCoding: X-codingLiquid crystal polymer (LCP)

PANEL FEED THROUGH M12D COD.FEMALE 4PINS
Panel feed through

PANEL FEED THROUGH M12D COD.FEMALE 4PINS

Article No.: 21 03 371 2403

With conductors, for front mounting‌50 cm

M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD
PCB adapter

M12-PCB-THT-2PC-5P-ACOD-M-ANG-SHLD

Article No.: 21 03 321 3501

Angled, for rear mountingWave soldering terminationRated current: ‌4 AContacts: 5Copper alloyAu over Ni Mating sideCoding: A-codingPolyamide (PA)

HARAX M12-S female 4-pole
New
Cable connector

HARAX M12-S female 4-pole

Article No.: 21 03 111 2405

StraightFemaleA-codingHARAX® connection technologyPolyamide (PA)Contacts: 4Brass Au over Ni Mating sideConductor cross-section: 0.14 ... 0.34 mm²Rated current: ‌4 APolyamide (PA), Zinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

M12 Crimp Slim Design 8pol A-coded male
Cable connector

M12 Crimp Slim Design 8pol A-coded male

Article No.: 21 03 821 1805

StraightMaleA-codingCrimp terminationLiquid crystal polymer (LCP)Contacts: 8Conductor cross-section: 0.13 ... 0.33 mm²Rated current: ‌2 AZinc die-castScrew lockingDegree of protection: IP65 / IP67 mated condition

M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD
PCB adapter

M12-PCB-THT-2PC-4P-DCOD-F-ANG-SHLD

Article No.: 21 03 381 4440

Angled, for rear mountingWave soldering terminationRated current: ‌4 AContacts: 4Copper alloyAu over Ni Mating sideCoding: D-codingPolyamide (PA)

preLink M12 plug D-coded 4-pole Cat.5
Cable connector

preLink M12 plug D-coded 4-pole Cat.5

Article No.: 20 82 005 0001

StraightMaleD-codingpreLink® IDC insulation displacement terminationContacts: 4Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²Screw mounted housingZinc die-castScrew lockingDegree of protection: IP65, IP67

20 (of 1,744)