To reliably establish the entire future SPE EcoSystem, standards for transmission protocols, cabling and device components are also jointly supported. Therefore, all members of the partner program, as well as the ISO / IEC JTC 1 / SC 25 / WG 3, are in close exchange and intensive cooperation with IEEE 802.3 and IEC SC46C for uniform transmission standards and copper data cables.