Products & Solutions
Little Giants - Mini Ethernet Connectors
Little plugs, Gigantic project – The future of rugged, miniaturized Ethernet
The Adventures of the Little Giants
In a time in which everything the industry believed in got shattered, something new arose. Something small made to make a big impact. At the dawn of digitalization and under the pressure of a changing world, they were developed. Born out of the power of strong ideas and shaped by the experience of decades. Rugged, small ethernet connectors are ready to connect today's industry with the world of tomorrow.
What are the Advantages of Mini Ethernet Connectors?
Industrial devices are getting smaller but produce more and more data. The size of traditional Ethernet solutions, such as RJ45, can be a limiting factor in a design. Mini Ethernet connectors offer space savings and enable miniaturization.
HARTING ix Industrial®
Electronic devices of all kinds are becoming ever smaller, with the result that device interfaces, as well as system ethernet cables, must shrink in size, become more powerful and simultaneously offer increased robustness – like little giants with superhero capabilities.
T1 Industrial® Connector
The T1 industrial® connectivity solution was designed to be the standard interface for industrial Single Pair Ethernet applications. To fit all applications and truly be the standard for industrial applications, the mating interface was designed to be the same and interoperable across all IP-ratings.