Live-Webinar
How Beckhoff masters the challenges of miniaturization: HARTING ix Industrial® meets XTS
LIVE-WEBINAR ON JUNE 30, 2020
You may also register for our webinars if you do not have time to attend live. You will receive an e-mail after the webinar with a link to the video recording of the webinar.
With the Beckhoff XTS system and the HARTING ix Industrial®, two real innovations come together.
With the linear transport system XTS, Beckhoff enables individual and continuous product transport. The system cleverly combines the advantages of linear and rotary drives and creates completely new possibilities for material transport in automation applications. The ix Industrial® interface from HARTING replaces the aged RJ45 interfaces in the latest generations of the XTS system. The clever and space-saving design enables the use of 48 instead of 12 movers in the same space - a 400% increase in performance!
In the webinar HARTING and Beckhoff will present this exciting solution as well as the HARTING ix Industrial® and XTS system.
Webinar details
- Language: English
- Date: June 30, 2020
- Start:
9 a.m. PST
12 p.m. EST
11 a.m. CST - Duration:
30 minutes
+ 15 minutes Q&A - After the webinar a recording will be available
Register for different time zones:
WE WILL TALK ABOUT:
- Digital Transformation: Trends and their influence on connectivity solutions
- Small and robust: Why the ix Industrial is a real superhero
- Application example: Beckhoff XTS system
PRESENTERS
WEBINAR SERIES FOR INDUSTRIAL TRAILBLAZERS
More webinars? In our webinar series INDUSTRIAL ETHERNET TRENDS 2020 we introduce trends, developments and solutions from the field of Industrial Ethernet. Let yourself be inspired and discover opportunities for your company.
About HARTING
The HARTING Technology Group is one of the world's leading providers of industrial connection technology for the three lifelines of Data, Signal and Power and has 14 production plants and 44 sales companies. Moreover, the company also produces retail checkout systems, electromagnetic actuators for automotive and industrial series use, charging equipment for electric vehicles, as well as hardware and software for customers and applications in automation technology, mechanical and plant engineering, robotics and transportation engineering. In the 2017/18 business year, some 5,000 employees generated sales of EUR 762 million.