Semiconductor manufacturing
The development of pioneering interfaces is not left to chance at HARTING – we actively identify and design new solutions for key technology trends. This benefits all of our customers – especially the manufacturers of semiconductor machines who are constantly searching for innovative technologies.
HARTING solutions for
Semiconductor fabrication equipment
Connectivity for
Vacuum pump system
Han-Modular®
Benefits in a glance:
Integration of multiple connectors into a single unit
Shorter installation times
Significant reduction in space requirements
Cost savings on components and the entire system
Future-proof thanks to flexible enhancements
Han® Q 4/2, 8/0, 3/0, 4/0
Benefits in a glance:
Robust Design
Low wiring costs
High contact density
Han® Q High density
Benefits in a glance:
High contact density for signal (incorporates 21 D-Sub)
Harsh ambient conditions
Han® 1A
Benefits in a glance:
Space saving: Compact connector for power
Flexible in use: Transmits data, signal and power with up to twelve contacts
Highly versatile: Modular system of inserts and accessories for indoor and outdoor applications (IP20/IP65)
Less time required for installation: Fast connection using Snap-in technology - no screws required
Reduced costs: Affordable installation connectors
Connectivity for
Chip handing system
DIN 41 612
Benefits in a glance:
Reliable, robust. DIN 41 612 series include the power connectors, the signal connectors and the matching models of the har-bus® 64 series
Standardized according to IEC 606032
Contact spacing 5.08 mm
Low contact resistance due to refined contact surfaces
PCB adapters
Benefits in a glance:
Link the power supply to connected devices
Save space and assembly costs when interfacing with I/O connections
Han® EMC hoods and housing
Benefits in a glance:
High EMC shielding capability
Robust diecast zinc construction
Locking levers for secure connection
7 protection using seal screw
Connectivity for
Human machine interface
D-Sub
Benefits in a glance:
A versatile portfolio – D-Sub Standard, D-Sub High Density, D-Sub Mixed, D-Sub Filter, D-Sub Waterproof, D-Sub THR, D-Sub SMT
For wave and reflow soldering – through hole technology, surface mount technology and through hole reflow
Modular connector for the PCB D-Sub Mixed
Speedy installation in a modern production process helps to reduce costs
Very versatile and customer-friendly
HARTING RJ Industrial
Benefits in a glance:
High speed Ethernet with quick installation. Easy to assemble without tools. Data transfer rates up to 1/10Gbit
Captive: Wire manager for secure wiring
Pioneering: 1/10 Gigabit
Ethernet performance
Uniform termination technology also in all IP 65 / IP 67 PushPull types up to Han® 3A
Unique: Insulation displacement termination technology for AWG 27/7 to 22/1
Connectivity for
Control cabinet
Han-Modular®
Benefits in a glance:
Integration of multiple connectors into a single unit
Shorter installation times
Significant reduction in space requirements
Cost savings on components and the entire system
Future-proof thanks to flexible enhancements
Han-Eco®
Benefits in a glance:
Metal and plastic variants of standards Han-Eco® A and Han-Eco® B, respectively, are intermateable
Rear mounting option considerably reduces installation times
Low weight solution offers high mechanical robustness
Outdoor variants available for enhanced environmental requirements
Corrosion resistant hoods and housings made of plastic
Fire resistance according to UL94 V0
Han-Modular® Docking Frame
Benefits in a glance:
Time and cost saving without the need for any additional articulated frames
Greater tolerances, more secure connection thanks to two long leading guide pins
Robust and mechanically stable construction
Han® HMC
Benefits in a glance:
More than 10,000 mating cycles
Robust HMC hoods and housings for harsh industrial conditions
Efficient connection of testing platforms
Safe and reliable transmission of data, signal and power – even after thousands of mating cycles
Ha-VIS eCon
Benefits in a glance:
Unique variety with over 200 variants
Compact design
Integrated PoE+ standard
Extended temperature range
Full Gigabit Ethernet
Energy-efficient
Connectivity for
Control board
har-modular®
Benefits in a glance:
Smaller, smarter, more robust
Create your own board application
Over a billion combination possibilities for data, signal and power
har-flex®
Benefits in a glance:
Smaller, more powerful and more robust
Diverse designs and pole counts
Many pin count options
Flexible board-to-board distances
har-flexicon®
Benefits in a glance:
Rapid, tool-less connection of single wires with Insulation Displacement Connection (IDC), push-in-spring-cage connection and screw connection up to 2.5 mm²
Low processing costs with automatic mount (SMT) and reflow soldering process
High level of rigidity on the PCB with side, large-area SMT fixings (1.27 mm and 2.54 mm)
High packaging density in pitches 1.27 mm and 2.54 mm
PCB terminal blocks and PCB connectors in 1.27 mm, 2.54 mm, 3.50/3.81 mm and 5.00/5.08 mm pitch