Termination technology
The most common termination techniques can be assembled into HanĀ® connectors. Special inserts and contacts are available to match the particular techniques of wire termination. The choice of the right termination technique depends mainly on the type of cable, the cable cross-section, as well as the number and type of contacts. In addition, all termination types offer different advantages for different production conditions.
Experience all termination technologies during our Web-Seminar "Termination Technologies and Tools"
Crimp termination
Ideal for the pre-assembly of connectors in large quantities due to its suitability for quick wiring
Using the appropriate crimp tools, a consistent crimp quality with excellent corrosion resistance properties can be achieved, almost comparable to cold welding
Due to the high contact density, only very little space is required
How-to-Video
Screw termination
Simple and intuitive to operate
Can be installed on-site without any special tools
Screw termination with wire protection, also to be used for stranded wires
How-to-Video
Han-Quick LockĀ®
Combines the reliability and easy handling of the spring termination technique with the minimal space requirements of crimp contacts
Can be installed on-site without any special tools
Stranded wires can be quickly terminated
How-to-Video
Axial screw termination
Combines the simple handling of the screw termination technique with the minimal space requirements of crimp contacts
Can be installed on-site without any special tools
Suitable for finely stranded wires with large cross-sections
How-to-Video
Cage clamp termination
Simple and convenient handling without any special tools
For solid and stranded wires from 0.14 to 2.5 mmĀ²; higher clamping forces with increasing conductor cross-sections
Excellent functional safety: wire connection is resistant to vibration/shock and has a consistently low voltage drop
How-to-Video
HanĀ® ES Press
Tool-less rapid termination technology
Integrated plug-in jumpers
Cutting installation time by up to 50%
How-to-Video
IDC termination technique
Quick and easy to connect, without soldering, screwing or stripping (LSA technology)
Suitable for solid wires, especially those with small cross-sections