Produktkategori:
Rektangulära kontaktdon
Skyddskåpor
Filter
Produkter 282
Relevance
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Protect Cover, Sealing Die Cast f
Artikel nr.: 09 20 003 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 16 B, Double locking lever, Degree of protection: IP65
Han 16B Protect Cover with pin
Artikel nr.: 09 30 016 5405
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 10 B, Double locking lever, Degree of protection: IP65
Han 10B Protect Cover with pin
Artikel nr.: 09 30 010 5407
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 6 B, Single locking lever, Degree of protection: IP65
Han 6B-Cover Thermoplastic
Artikel nr.: 09 30 006 5405
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Compact®, Single locking lever, Degree of protection: IP65
TÄCKLOCK FÖR Han Q 8/0 S
Artikel nr.: 09 12 008 5407
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 24 B, Double locking lever, Degree of protection: IP65
Han 24B Protect Cover with pin
Artikel nr.: 09 30 024 5405
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With seal, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermoplastic Cover with sealing
Artikel nr.: 09 20 003 5408
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermoplastic Cover
Artikel nr.: 09 20 003 5407
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Compact®, Single locking lever, Degree of protection: IP65
TÄCKLOCK FÖR Han Q 8/0 H
Artikel nr.: 09 12 008 5408
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Protect Cover, w/o Sealing Die Ca
Artikel nr.: 09 20 003 5426
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Steel, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Protect Cover
Artikel nr.: 09 20 003 5422
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With seal, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermopl. Cover, Sealing for Base
Artikel nr.: 09 20 003 5445
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 24 HPR Cover
Artikel nr.: 09 40 024 5411
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 10 A, Single locking lever, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Han A Protect Cover
Artikel nr.: 09 20 010 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic, Size: 10 A, Single locking lever, Material (seal): NBR, Degree of protection: IP65
Han A Protect Cover Plastic f. Easy-Lock
Artikel nr.: 09 20 010 5402
Protection cover, for hoods, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Steel, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Protect Cover, 1 Lever,
Artikel nr.: 09 20 003 5421
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With seal, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermoplastic Cover with sealing,
Artikel nr.: 09 20 003 5409
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic, With fixing cord, Size: 10 B, Single locking lever, Degree of protection: IP65
Han 10B-cover-cord-thermoplast
Artikel nr.: 09 30 010 5412
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 3 A, Screw locking, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 3HPR-C-SL-W/O cord-powder coating
Artikel nr.: 09 40 703 5411
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermopl. Cover w/o Sealin
Artikel nr.: 09 20 003 5446
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Thermoplastic, Size: 16 A, Single locking lever, Material (seal): NBR, Degree of protection: IP65
Han A Protect Cover Metal
Artikel nr.: 09 20 016 5403
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP65, IP67
Han M Protect Cover Die Cast for Base
Artikel nr.: 09 37 003 5405
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 6 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 6 HPR Cover
Artikel nr.: 09 40 006 5411
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 10 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 10 HPR Cover
Artikel nr.: 09 40 010 5411
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 16 A, Single locking lever, Powder-coated, Material (seal): NBR, Degree of protection: IP65
Han A Protect Cover
Artikel nr.: 09 20 016 5425
Protection cover, for cable to cable housing, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Protect Cover, Sealing Die Cast f
Artikel nr.: 09 20 003 5427
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 16 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 16 HPR Cover
Artikel nr.: 09 40 016 5411
Protection cover, for hoods, With fixing cord, Size: 6 B, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover Die Cast for Hood PG
Artikel nr.: 09 30 006 5423
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With seal, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermopl. Cover, Sealing for Base
Artikel nr.: 09 20 003 5449
Protection cover, for hoods, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermopl. Cover, 1 Leve
Artikel nr.: 09 20 003 5442
Protection cover, for hoods, Thermoplastic, With fixing cord, With seal, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermopl. Cover, 1 Leve
Artikel nr.: 09 20 003 5441
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 16 B, Double locking lever, Degree of protection: IP65
Han B Protect Cover Die Cast
Artikel nr.: 09 30 016 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP65, IP67
Han M Protect Cover Die Cast for Base
Artikel nr.: 09 37 003 5406
Protection cover, for hoods, Thermoplastic, With board locks, Size: 24 B, Double locking lever, Material (seal): NBR, Degree of protection: IP65
Han 24B Protect Cover with lat
Artikel nr.: 09 30 024 5401
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 6 B, Single locking lever, Degree of protection: IP65
Han B Protect Cover
Artikel nr.: 09 30 006 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 3 A, Screw locking, Stainless steel, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 3HPR-C-SL-W/O cord-black chrome
Artikel nr.: 09 40 003 5411
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 32 B, Double locking lever, Degree of protection: IP65
Han B Protect Cover Die Cast
Artikel nr.: 09 30 032 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 24 B, Double locking lever, Degree of protection: IP65
Han B Protect Cover
Artikel nr.: 09 30 024 5425
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Protect Cover Die Cast for Hoods
Artikel nr.: 09 20 003 5428
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Screw locking, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 3HPR-C-SL-with cord-powder coating
Artikel nr.: 09 40 703 5412
Protection cover, for hoods, Metal, With fixing cord, Size: 16 A, Single locking lever, Polycarbonate (PC), Stainless steel, Powder-coated, Degree of protection: IP65
Han A Protect Cover Die Cast for Hood PG
Artikel nr.: 09 20 016 5423
Protection cover, for hoods, Metal, With fixing cord, Size: 10 A, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, Degree of protection: IP65
Han A Protect Cover
Artikel nr.: 09 20 010 5423
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 6 B, Low construction, High construction, Single locking lever, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han EMC/B 6 Protect Cover metal
Artikel nr.: 09 62 806 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Screw locking, Stainless steel, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 3HPR-C-SL-with cord-black chrome
Artikel nr.: 09 40 003 5412
Protection cover, for hoods, Size: 24 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 24HPR hood cover screw locking
Artikel nr.: 09 40 024 5414
Protection cover, for hoods, Size: 3 A, Screw locking, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 3HPR Hood cover,screw lock,chrome pl
Artikel nr.: 09 40 003 5413
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermopl. Cover, Sealing for Base
Artikel nr.: 09 20 003 5450
Protection cover, for hoods, With fixing cord, Size: 3 A, Screw locking, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 3HPR Hood C-SL-with cord, bk powder
Artikel nr.: 09 40 703 5414
Protection cover, for hoods, Size: 6 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 6HPR hood cover screw locking
Artikel nr.: 09 40 006 5414
Protection cover, for cable to cable housing, Thermoplastic, With seal, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A-AK-Dichtung (Kunstst.)
Artikel nr.: 09 20 003 5447
Protection cover, for hoods, Metal, With fixing cord, Size: 32 B, Double locking lever, Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover Die Cast
Artikel nr.: 09 30 032 5420
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 16 B, Double locking lever, Degree of protection: IP65
Han 16B-AK with stainless-steel cord
Artikel nr.: 09 30 016 5417
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 24 B, Double locking lever, Degree of protection: IP65
Han M Protect Cover Die Cast
Artikel nr.: 09 37 024 5405
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 16 B, Toggle locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68
Han 16 HPR Cover
Artikel nr.: 09 40 016 5401
Protection cover, for hoods, Size: 16 B, Toggle locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
Han 16HPR hood cover toggle locking
Artikel nr.: 09 40 016 5404
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Material (seal): NBR, Degree of protection: IP65, IP67
Han INOX E-St 3A-AK-gasket
Artikel nr.: 19 44 003 5425
Protection cover, for hoods, Metal, With fixing cord, Size: 10 B, Double locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover Die Cast for HoodPG1
Artikel nr.: 09 30 010 5423
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 10 B, Double locking lever, Degree of protection: IP65
Han B Protect Cover Die Cast
Artikel nr.: 09 30 010 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 24 B, Double locking lever, Degree of protection: IP65
Han 24B-AK with stainless-steel cord
Artikel nr.: 09 30 024 5417
Protection cover, for hoods, Size: 10 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 10HPR hood cover screw locking
Artikel nr.: 09 40 010 5414
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 16 B, Double locking lever, Degree of protection: IP65
Han M Protect Cover Die Cast
Artikel nr.: 09 37 016 5405
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover Die Cast
Artikel nr.: 09 30 016 5422
Protection cover, for device side, With fixing cord, Size: 6 B, Screw locking, Stainless steel, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66
Han 6HP Direct cover device side
Artikel nr.: 09 39 006 5410
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With seal, Size: 3 A, Single locking lever, Material (seal): NBR, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A-metal cover with seal
Artikel nr.: 09 20 003 5432
Protection cover, for cable to cable housing, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermopl. Cover Pg 11
Artikel nr.: 09 20 003 5448
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover
Artikel nr.: 09 30 024 5422
Protection cover, for device side, With fixing cord, Size: 24 B, Screw locking, Stainless steel, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66
Han 24HP Direct cover device side
Artikel nr.: 09 39 024 5410
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 10 B, Double locking lever, Degree of protection: IP65
Han M Protect Cover Die Cast
Artikel nr.: 09 37 010 5405
Protection cover, for device side, With fixing cord, Size: 10 B, Screw locking, Stainless steel, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66
Han 10HP Direct cover device side
Artikel nr.: 09 39 010 5410
Protection cover, for hoods, Metal, Size: 16 B, Single locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover Die Cast for Hoods P
Artikel nr.: 09 30 016 5432
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65, IP67
Han M Protect Cover Die Cast for Hood PG
Artikel nr.: 09 37 003 5401
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 6 B, Single locking lever, Degree of protection: IP65
Han 6B-CP f. HBM/HSM w. cord V2A
Artikel nr.: 09 30 006 5416
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 10 B, Double locking lever, Degree of protection: IP65
Han 10B-AK with stainless-steel cord
Artikel nr.: 09 30 010 5417
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 24 B, Double locking lever, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han EMC/B 24 Protection Cover metal
Artikel nr.: 09 62 824 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, Size: 32 A, Double locking lever, Powder-coated, Material (seal): NBR, Degree of protection: IP65
Han A Protect Cover 4 Pegs
Artikel nr.: 09 20 032 5405
Protection cover, for hoods, Size: 16 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 16HPR hood cover screw locking
Artikel nr.: 09 40 016 5414
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65, IP67
Han M Protect Cover Die Cast for Hood PG
Artikel nr.: 09 37 003 5402
Cover, With fixing cord, Thermoplastic, Screw locking, Degree of protection: IP65
R 15 Cover Thermoplastic
Artikel nr.: 09 15 000 5401
Protection cover, for hoods, With fixing cord, Size: 3 A, Screw locking, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 3HPR Hood cover,screw lock,chrome pl
Artikel nr.: 09 40 003 5414
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 16 B, Low construction, High construction, Double locking lever, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han EMC/B 16 Protection Cover metal
Artikel nr.: 09 62 816 5425
Protection cover, for bulkhead mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 10 B, Single locking lever, Degree of protection: IP65
Protect cover Han-INOX for base panel
Artikel nr.: 19 44 310 5423
Protection cover, for hoods, Metal, With fixing cord, Size: 10 B, Double locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65
Han M PROTECT COVER DIE CAST
Artikel nr.: 09 37 010 5403
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 10 B, Low construction, High construction, Double locking lever, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Degree of protection: IP65
Han EMC/B 10 Protection Cover metal
Artikel nr.: 09 62 810 5425
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Single locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover Die Cast for Hood PG
Artikel nr.: 09 30 024 5432
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Degree of protection: IP65, IP67
Han INOX E-St 3A-AK-QB
Artikel nr.: 19 44 003 5422
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 48 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 48HPR cover
Artikel nr.: 09 40 048 5401
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Degree of protection: IP65
Han B Protect Cover Die Cast
Artikel nr.: 09 30 016 5426
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Screw locking, Stainless steel, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP54
24HPR Dust.cov w/ screw for Housing IP54
Artikel nr.: 74 09 400 2454 110
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Degree of protection: IP65, IP67
Han 3M AK
Artikel nr.: 09 37 003 5403
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Toggle locking, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68
Han 3HPR Cover toggle W powder coating
Artikel nr.: 09 40 703 5402
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 10 B, Double locking lever, Degree of protection: IP65
Han B Protect Cover Die Cast
Artikel nr.: 09 30 010 5427
Protection cover, for hoods, Metal, With fixing cord, Size: 10 B, Double locking lever (on the hood), Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover Die Cast f Hood PG16
Artikel nr.: 09 30 010 5457
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Modular Compact, Single locking lever, Degree of protection: IP65, locked condition
Han 1 Mod-AK
Artikel nr.: 09 14 001 5401
Protection cover, for hoods, Metal, With fixing cord, Size: 10 B, Single locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover Die Cast for Hood PG
Artikel nr.: 09 30 010 5432
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Material (seal): NBR, Degree of protection: IP65, IP67
Han INOX E-St 3A-AK
Artikel nr.: 19 44 003 5426
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65
Han M Protect Cover Die Cast
Artikel nr.: 09 37 016 5402
Protection cover, for hoods, Metal, With fixing cord, Size: 10 B, Single locking lever, Stainless steel, Material (seal): NBR, Degree of protection: IP65
Protect cover Han-INOX for hood
Artikel nr.: 19 44 310 5422
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 16 B, Screw locking, Stainless steel, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP54
16HPR Dust.cov w/ screw for Housing IP54
Artikel nr.: 74 09 400 1654 110
Protection cover, for hoods, Metal, Size: 32 A, Double locking lever, Powder-coated, Degree of protection: IP65
Han A Protect Cover
Artikel nr.: 09 20 032 5401
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Stainless steel, Material (seal): FPM, Degree of protection: IP65
Han M Protect Cover Die Cast
Artikel nr.: 09 37 024 5402
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 6 B, Screw locking, Stainless steel, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP54
6HPR Dust.cov w/ screw for Housing IP54
Artikel nr.: 74 09 400 0654 110
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, Size: 6 B, Single locking lever, Degree of protection: IP65
Han M Protect Cover Die Cast
Artikel nr.: 09 37 006 5405
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 10 B, Screw locking, Stainless steel, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP54
10HPR Dust.cov w/ screw for Housing IP54
Artikel nr.: 74 09 400 1054 110
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Degree of protection: IP65
Han B Protect Cover Die Cast f Hood PG16
Artikel nr.: 09 30 016 5457
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 6 B, Single locking lever, Degree of protection: IP65
Han B Protect Cover
Artikel nr.: 09 30 006 5427
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Toggle locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68
Han 24 HPR Cover Toggle Locking
Artikel nr.: 09 40 024 5401
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 32 B, Double locking lever, Degree of protection: IP65
Han 32B-Cover f. HSM / HBM (Plastic)
Artikel nr.: 09 30 032 5405
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Stainless steel, Degree of protection: IP65, IP67
Han INOX E-St 3A-AK-QB-gasket
Artikel nr.: 19 44 003 5421
Protection cover, for hoods, Size: 3 A, Screw locking, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 3HPR Hood C-SL-w/o cord, bk powder
Artikel nr.: 09 40 703 5413
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 3 A, Toggle locking, Stainless steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68
Han 3HPR Cover toggle W/O powder coating
Artikel nr.: 09 40 703 5401
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 B, Double locking lever, Degree of protection: IP65
Han 32B-C-f. HSM / HBM w. cord (Plastic)
Artikel nr.: 09 30 032 5406
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 6 B, Toggle locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68
Han 6 HPR Cover Toggle Locking
Artikel nr.: 09 40 006 5401
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 24 B, Single locking lever, Degree of protection: IP65
Han B Prot.Cover Die Cast for CtoC hood
Artikel nr.: 09 30 024 5436
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord, Size: 32 A, Double locking lever, Degree of protection: IP65
Han 32A-Cover w. cord (Plastic)
Artikel nr.: 09 20 032 5408
Protection cover, for bulkhead mounted housings, Metal, Size: Modular Twin, Single locking lever, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Han-Modular Twin cover
Artikel nr.: 09 14 002 5401
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 3 A, Toggle locking, Stainless steel, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65, IP68
Han 3HPR-C-TL-w/o cord- black chrome
Artikel nr.: 09 40 003 5401
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, With fixing cord (cable shoe), Size: 6 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.6-C-f. HBM/HSM-cord, lug
Artikel nr.: 19 41 006 5404
Protection cover, for bulkhead mounted housings, for cable to cable housing, With fixing cord, Screw locking, Material (hood/housing): Polypropylen, Black, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Han F+B cover-housing
Artikel nr.: 09 15 503 5401
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 24 B, Double locking lever, Degree of protection: IP65
Han B Protect Cover
Artikel nr.: 09 30 024 5426
Protection cover, for carrier hoods, Thermoplastic, Size: Modular Compact, Single locking lever, Material (seal): NBR, Degree of protection: IP65, locked condition
Han 1 Mod-AK with lever and seal
Artikel nr.: 09 14 001 5402
Protection cover, for bulkhead mounted housings, Thermoplastic, With seal, Size: Han-Yellock® 10
Han-Yellock 10 cover f. housing w. seal
Artikel nr.: 11 20 003 5406
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 32 A, Double locking lever, Degree of protection: IP65
Han 32A-Cover (Plastic)
Artikel nr.: 09 20 032 5407
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever (on the hood), Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover for Hood PG29 die Ca
Artikel nr.: 09 30 024 5442
Protection cover, for hoods, With fixing cord (loop), Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han-Eco Mod.6-C-f. HTE/HSE-cord, loop
Artikel nr.: 19 41 006 5407
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 10 B, Toggle locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68
Han 10 HPR Cover
Artikel nr.: 09 40 010 5401
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, With fixing cord (cable shoe), Size: 24 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.24-C-f. HBM/HSM-cord
Artikel nr.: 19 41 024 5404
Protection cover, for hoods, Size: 24 B, Toggle locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
Han 24HPR hood cover toggle locking
Artikel nr.: 09 40 024 5404
Protection cover, for bulkhead mounted housings, for cable to cable housing, Metal, Size: 10 B, Single locking lever, Degree of protection: IP65
Protect cover Han-INOX f hous. bulkhead
Artikel nr.: 19 44 310 5421
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Size: 6 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.6-C-f. HBM/HSM/HCC
Artikel nr.: 19 41 006 5405
Protection cover, for cable to cable housing, Metal, With fixing cord, for Pg 42, Size: 32 B, Double locking lever, Degree of protection: IP65
Han B Protect Cover Die Cast for Bases
Artikel nr.: 09 30 032 5426
Protection cover, for cable to cable housing, Metal, With fixing cord, for Pg 36, Size: 32 B, Double locking lever, Degree of protection: IP65
Han B Protect Cover Die Cast for Bases
Artikel nr.: 09 30 032 5427
Protection cover, for carrier hoods, Size: 34 HPR, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 34HPR Hood
Artikel nr.: 09 40 134 0601
Protection cover, for bulkhead mounted housings, for surface mounted housings, Thermoplastic, Size: 24 B, Double locking lever, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65
Han 24B Protect Cover with pin
Artikel nr.: 09 30 724 5405
Protection cover, for cable to cable housing, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Polycarbonate (PC), RAL 7032 (pebble grey), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A CP, black, cord/loop
Artikel nr.: 09 20 003 5455
Protection cover, for hoods, Size: 3 A, Toggle locking, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
Han 3HPR Hood cover,toggle lock,powder c
Artikel nr.: 09 40 703 5403
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 30, Degree of protection: IP65, IP67
Han-Yellock cover for bulkhead housing
Artikel nr.: 11 12 300 5401
Protection cover, for carrier hoods, With fixing cord, Thermoplastic, Size: Han-Yellock® 30, Material (seal): NBR, Degree of protection: IP65, IP67
Han-Yellock cover for hood
Artikel nr.: 11 12 300 5451
Protection cover, for hoods, With fixing cord (loop), Size: 24 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han-Eco Mod.24-C-f. HTE/HSE-cord
Artikel nr.: 19 41 024 5407
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 3 A, Screw locking, Stainless steel, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP54
3HPR Dust.cov w/ screw for Housing IP54
Artikel nr.: 74 09 407 0354 110
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, With fixing cord (cable shoe), Size: 16 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.16-C-f. HBM/HSM-cord
Artikel nr.: 19 41 016 5404
Protection cover, for hoods, Metal, With fixing cord, Size: 24 B, Double locking lever, Material (seal): NBR, Degree of protection: IP54
Han B Protect Cover Die Cast (Easy hood)
Artikel nr.: 11 30 024 5422
Protection cover, for bulkhead mounted housings, Size: 6 HPR, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
Han 6HPR-Compact-CM-for SCL
Artikel nr.: 09 40 506 5411
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Size: 10 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.10-C-f. HBM/HSM/HCC
Artikel nr.: 19 41 010 5405
Protection cover, for bulkhead mounted housings, With fixing cord, Size: 6 B, Central locking lever (on the hood), Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 6HPR cover-CL with cord
Artikel nr.: 09 40 006 5483
Protection cover, for hoods, With fixing cord, Size: 3 A, Toggle locking, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
Han 3HPR Hood cover,toggle lock,powder c
Artikel nr.: 09 40 703 5404
Protection cover, for bulkhead mounted housings, Size: 16 HPR, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
Han 16HPR-Compact-CM-for SCL
Artikel nr.: 09 40 516 5411
Protection cover, for male inserts, 09 10 003 320X, 09 10 003 300X, 09 10 005 300X, 1 A, Degree of protection: IP65
Han 1A-CP-Lever/Latch-male insert-V1
Artikel nr.: 09 10 000 5401
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 16 B, Double locking lever, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65
Han B Protect Cover Die Cast
Artikel nr.: 09 30 716 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Size: 16 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.16-C-f. HBM/HSM/HCC
Artikel nr.: 19 41 016 5405
Protection cover, for female inserts, 09 10 003 330X, 09 10 003 310X, 09 10 005 310X, 1 A, Degree of protection: IP65
Han 1A-CP-Lever/Latch-female insert-V1
Artikel nr.: 09 10 000 5501
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 60, Degree of protection: IP65, IP67
Han-Yellock 60cover for bulkhead housing
Artikel nr.: 11 12 600 5401
Protection cover, for hoods, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Material (seal): NBR, Degree of protection: IP65, With cable gland
LOKK Han 8U
Artikel nr.: 09 36 003 5401
Protection cover, for hoods, With fixing cord (loop), Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han-Eco Mod.10-C-f. HTE/HSE-cord
Artikel nr.: 19 41 010 5407
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, With fixing cord (cable shoe), Size: 10 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.10-C-f. HBM/HSM-cord
Artikel nr.: 19 41 010 5404
Protection cover, for hoods, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han-Eco Mod.10-C-f. HTE/HSE
Artikel nr.: 19 41 010 5406
Protection cover, for cable to cable housing, Metal, Size: 6 B, Single locking lever, Degree of protection: IP65
DEKSEL
Artikel nr.: 09 37 006 5407
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, Size: 24 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.24-C-f. HBM/HSM/HCC
Artikel nr.: 19 41 024 5405
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Toggle locking, Stainless steel, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65, IP68
Han 3HPR Cover toggle W black chrome
Artikel nr.: 09 40 003 5402
Protection cover, for hoods, Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han-Eco Mod.6-C-f. HTE/HSE
Artikel nr.: 19 41 006 5406
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, With fixing cord (loop), Size: 6 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.6-C-f. HCC-cord, loop
Artikel nr.: 19 41 006 5402
Protection cover, for hoods, With fixing cord (loop), Size: 16 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han-Eco Mod.16-C-f. HTE/HSE-cord
Artikel nr.: 19 41 016 5407
Protection cover, for hoods, Size: 10 B, Toggle locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
Han 10HPR hood cover toggle locking
Artikel nr.: 09 40 010 5404
Protection cover, for bulkhead mounted housings, With fixing cord, Size: 16 B, Central locking lever (on the hood), Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 16HPR-cover-CL-cord
Artikel nr.: 09 40 016 5483
Protection cover, for hoods, Size: 6 B, Toggle locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
Han 6HPR hood cover toggle locking
Artikel nr.: 09 40 006 5404
Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Black, Material (seal): Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Han F+B cover-hood
Artikel nr.: 09 15 503 5411
Protection cover, for bulkhead mounted housings, Size: 24 HPR, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
Han 24HPR-Compact-CM-for SCL
Artikel nr.: 09 40 524 5411
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Material (seal): NBR, Degree of protection: IP65
Han U Protect Cover Die Cast for Hood Ba
Artikel nr.: 09 36 003 5405
Protection cover, for female inserts, 09 10 012 310X, 1 A, Degree of protection: IP65
Han 1A-CP-Lever/Latch-female insert-V0
Artikel nr.: 09 10 000 5500
Protection cover, Thermoplastic, Size: 10 B, Snap-in latches
Han 10E Kraft paper cover for Han-Snap
Artikel nr.: 09 33 010 5401
Protection cover, for female inserts, 09 10 004 310X, 09 10 008 310X, 09 10 003 270X, 09 10 003 270X, 1 A, Degree of protection: IP65
Han 1A-CP-Lever/Latch-female insert-V2
Artikel nr.: 09 10 000 5502
Protection cover, for male inserts, 09 10 004 300X, 09 10 008 300X, 09 10 002 260X, 1 A, Degree of protection: IP65
Han 1A-CP-Lever/Latch-male insert-V2
Artikel nr.: 09 10 000 5402
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 10 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
Han-Eco 10B-Cover-for DL-w. cord-HBM-HSM
Artikel nr.: 19 43 010 5425
Protection cover, for male inserts, 09 10 012 300X, 1 A, Degree of protection: IP65
Han 1A-CP-Lever/Latch-male insert-V0
Artikel nr.: 09 10 000 5400
Protection cover, for bulkhead mounted housings, for cable to cable housing, With fixing cord, Screw locking, Material (hood/housing): Polypropylen, Blue, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Han F+B cover-agg blue
Artikel nr.: 09 15 513 5401
Protection cover, for device side, With fixing cord, Size: 16 B, Screw locking, Stainless steel, Material (hood/housing): Polycarbonate (PC), RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP66
Han 16HP Direct cover device side
Artikel nr.: 09 39 016 5410
Protection cover, for hoods, Size: 16 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han-Eco Mod.16-C-f. HTE/HSE
Artikel nr.: 19 41 016 5406
Protection cover, for cable to cable housing, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Material (seal): NBR, Degree of protection: IP65, With cable gland
Han Ex-C for HCC Han 3A with seal
Artikel nr.: 09 36 003 5409
Protection cover, for hoods, Thermoplastic, Size: Han-Yellock® 10, Material (seal): NBR
Han-Yellock 10 cover f. hood
Artikel nr.: 11 20 003 5456
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel, Material (seal): NBR, Degree of protection: IP54
Han B Protect Cover Die Cast (Easy hood)
Artikel nr.: 11 30 016 5422
Protection cover, for hoods, Screw locking, Material (hood/housing): Polypropylen, Blue, Material (seal): Silicone, Degree of protection: IP67, locked condition, IP6K9K acc. to ISO 20653
Han F+B cover-HTE blue
Artikel nr.: 09 15 513 5411
Protection cover, for bulkhead mounted housings, for surface mounted housings, Metal, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65
Han U Protect Cover Die Cast for Base
Artikel nr.: 09 36 003 5406
Protection cover, for hoods, With fixing cord (loop), Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Han-Eco Mod.6 Outd.-C-f. HTE/HSE-cord
Artikel nr.: 19 41 206 5407
Protection cover, Thermoplastic, Size: 24 B, Snap-in latches
Han 24E-Kraft paper cover for Han-Snap
Artikel nr.: 09 33 024 5401
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, With fixing cord (cable shoe), Size: 6 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.6-C-f. HBM/HSM-cord V2A, lug
Artikel nr.: 19 41 006 5403
Protection cover, for hoods, With fixing cord (loop), Size: 16 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Han-Eco Mod.16 Outd.-C-f. HTE/HSE-cord
Artikel nr.: 19 41 216 5407
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, With fixing cord (loop), Size: 16 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.16-C-f. HCC-cord, loop
Artikel nr.: 19 41 016 5402
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 16 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
Han-Eco 16B-Cover-for DL-w. cord-HBM-HSM
Artikel nr.: 19 43 016 5425
Protection cover, for carrier hoods, With fixing cord, Thermoplastic, Size: Han-Yellock® 60, Material (seal): NBR, Degree of protection: IP65, IP67
Han-Yellock cover for housing
Artikel nr.: 11 12 600 5451
Protection cover, for bulkhead mounted housings, Thermoplastic, Size: Han-Yellock® 10
Han-Yellock 10 cover f. housing w/o seal
Artikel nr.: 11 20 003 5407
Protection cover, for hoods, Size: 24 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han-Eco Mod.24-C-f. HTE/HSE
Artikel nr.: 19 41 024 5406
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, With fixing cord (loop), Size: 10 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.10-C-f. HCC-cord loop
Artikel nr.: 19 41 010 5402
Protection cover, for bulkhead mounted housings, for surface mounted housings, for cable to cable housing, With fixing cord (loop), Size: 24 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP65
Han-Eco Mod.24-C-f. HCC-cord, loop
Artikel nr.: 19 41 024 5402
Protection cover, for hoods, With fixing cord (loop), Size: 24 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Han-Eco Mod.24 Outd.-C-f. HTE/HSE-cord
Artikel nr.: 19 41 224 5407
Protection cover, Thermoplastic, Size: 6 B, Snap-in latches
Han 6E Kraft paper cover for Han-Snap
Artikel nr.: 09 33 006 5401
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 6 B, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
Han-Eco 6B-Cover w. bearing bracket
Artikel nr.: 19 43 006 5410
Protection cover, for bulkhead mounted housings, Size: 10 HPR, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP6K9K acc. to ISO 20653
Han 10HPR-Compact-CM-for SCL
Artikel nr.: 09 40 510 5411
Protection cover, for hoods, Thermoplastic, With board locks, Size: 24 B, Double locking lever, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han 24B Prot.Cover w latch Plastic black
Artikel nr.: 09 30 724 5401
Protection cover, for cable to cable housing, Metal, With fixing cord, Size: 3 A, Single locking lever, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65, With cable gland
Han Ex-C for HCC Han 3A
Artikel nr.: 09 36 003 5410
Protection cover, Thermoplastic, Size: 16 B, Snap-in latches
Han 16E Kraft paper cover for Han-Snap
Artikel nr.: 09 33 016 5401
Protection cover, for hoods, Metal, With fixing cord, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Degree of protection: IP65, With cable gland
LOKK Han 8U
Artikel nr.: 09 36 003 5402
Protection cover, for hoods, Size: 6 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Han-Eco Mod.6 Outd.-C-f. HTE/HSE
Artikel nr.: 19 41 206 5406
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 10 A, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han-Eco 10A-Kappe
Artikel nr.: 19 46 010 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 10 B, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
Han-Eco 10B-Cover w. bearing bracket
Artikel nr.: 19 43 010 5410
Protection cover, for hoods, With fixing cord (loop), Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Han-Eco Mod.10 Outd.-C-f. HTE/HSE-cord
Artikel nr.: 19 41 210 5407
Protection cover, for hoods, Size: 10 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Han-Eco Mod.10 Outd.-C-f. HTE/HSE
Artikel nr.: 19 41 210 5406
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 16 A, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han-Eco 16A-Kappe
Artikel nr.: 19 46 016 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 24 B, Double locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
Han-Eco 24B-Cover-for DL-w. cord-HBM-HSM
Artikel nr.: 19 43 024 5425
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 10 A, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Han-Eco Outdoor 10A-Cover
Artikel nr.: 19 46 210 5425
Protection cover, for screw mounted housing, for bulkhead mounted housings, Single locking lever
Han® S-CP
Artikel nr.: 09 93 000 5401
Connector sets
Han HPR HPTC 850 DS insul. prot. cover
Artikel nr.: 10 40 281 5401
Connector sets
Han HPR HPTC 400 DS insul. prot. cover
Artikel nr.: 10 40 271 5401
Connector sets
Han HPR HPTC 1400 DS insul. prot. cover
Artikel nr.: 10 40 291 5401
Protection cover, for Han® docking frame, 10 B, Thermoplastic, Degree of protection: IP20
Cover for Han 10B docking frame
Artikel nr.: 09 30 010 5418
Protection cover, for Han® docking frame, 16 B, Thermoplastic, Degree of protection: IP20
Cover for Han 16B docking frame
Artikel nr.: 09 30 016 5418
Protection cover, for Han® docking frame, 24 B, Thermoplastic, Degree of protection: IP20
Cover for Han 24B docking frame
Artikel nr.: 09 30 024 5418
Protection cover, for Han® docking frame, 06 B, Thermoplastic, Degree of protection: IP20
Cover for Han 6B docking frame
Artikel nr.: 09 30 006 5418
Protection cover, for hoods, Thermoplastic, With fixing cord, Size: 3 A, Single locking lever, Polyamide (PA), Material (hood/housing): Polycarbonate (PC), Black, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
Han 3A Thermopl Cover black Lever loop25
Artikel nr.: 09 20 003 5452
Dust protection cover, for Han-Modular® plastic docking frame, 24 B, Thermoplastic, Degree of protection: IP20
Han cover for docking frame 24B
Artikel nr.: 09 14 024 5701
Dust protection cover, for Han-Modular® plastic docking frame, 10 B, Thermoplastic, Degree of protection: IP20
Han cover for docking frame 10B
Artikel nr.: 09 14 010 5701
Dust protection cover, for Han-Modular® plastic docking frame, 16 B, Thermoplastic, Degree of protection: IP20
Han cover for docking frame 16B
Artikel nr.: 09 14 016 5701
Dust protection cover, for housings, Snap-in latches, 34 HPR, Polycarbonate (PC), Degree of protection: IP54
Han 34HPR Housing Cover
Artikel nr.: 09 40 034 5406
Dust protection cover, for hoods, Snap-in latches, 34 HPR, Polycarbonate (PC), Material (seal): NBR, Degree of protection: IP54
Han 34HPR Hood Cover
Artikel nr.: 09 40 034 5405
Protection cover, for hoods, Size: 16 B, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66
Han-Eco 16B-Cover-w. SL-w. cord-HTE/HSE
Artikel nr.: 19 43 016 5442
Protection cover, for bulkhead mounted housings, for surface mounted housings, Size: 16 A, Single locking lever, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Han-Eco Outdoor 16A-Cover
Artikel nr.: 19 46 216 5425
Bearing pedestal, for Han® 10 A, 16 A, 32 A, 6 B, 10 B, 16 B, 24 B
Bearing pedestal with single part
Artikel nr.: 09 30 000 9964
Protection cover, for bearing pedestal, 16 A, Single locking lever, Thermoplastic, Degree of protection: IP65
Han 16A Kunststoff-Abdeckkappe
Artikel nr.: 09 20 016 5410
Protection cover, for bearing pedestal, 10 A, Single locking lever, Thermoplastic, Degree of protection: IP65
Han 10A Kunststoff-Abdeckkappe
Artikel nr.: 09 20 010 5410
Protection cover, for bearing pedestal, 10 B, Single locking lever, Thermoplastic, Degree of protection: IP65
Han 10B Plastic Protect Cover 2pins
Artikel nr.: 09 30 010 5410
Dust protection cover, for hoods, With board locks, 10 B, Thermoplastic
Han 10B Protect Cover with lat
Artikel nr.: 09 30 010 5401
Protection cover, for bearing pedestal, 16 B, Single locking lever, Metal, Degree of protection: IP65
Han B Base Panel 1 Lever Metal Cover
Artikel nr.: 09 30 016 5404
Protection cover, for bearing pedestal, 16 B, Single locking lever, Thermoplastic, Degree of protection: IP65
Han 16 B PLASTIC PROTECT COVER
Artikel nr.: 09 30 016 5410
Dust protection cover, for hoods, With board locks, 06 B, Metal
Han B Protect Cover
Artikel nr.: 09 30 006 5401
Dust protection cover, for hoods, With board locks, 16 B, Thermoplastic
Han 16B Protect Cover with lat
Artikel nr.: 09 30 016 5401
Dust protection cover, for housings, 24 B, Thermoplastic
Han 24B dust protection cap
Artikel nr.: 09 30 024 5406
Dust protection cover, for housings, 10 B, Thermoplastic
Han 10B dust protection cap
Artikel nr.: 09 30 010 5406
Protection cover, for bearing pedestal, 24 B, Single locking lever, Thermoplastic, Degree of protection: IP65
Han 24B-Kunststoff-Abdeckkappe
Artikel nr.: 09 30 024 5410
Protection cover, for bearing pedestal, 06 B, Single locking lever, Thermoplastic, Degree of protection: IP65
Han 6B-Kunststoff-Abdeckkappe
Artikel nr.: 09 30 006 5410
Protection cover, for bearing pedestal, 06 B, Single locking lever, Metal, Degree of protection: IP65
Han B Base Panel 1 Lever Metal Cover
Artikel nr.: 09 30 006 5403
Protection cover, for bearing pedestal, 24 B, Single locking lever, Metal, Degree of protection: IP65
Han B Base Panel 1 Lever Metal Cover
Artikel nr.: 09 30 024 5404
Protection cover, for hoods, Metal, With fixing cord, Size: 16 B, Double locking lever, Polycarbonate (PC), Stainless steel, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65
Han B Protect Cover Die Cast
Artikel nr.: 09 30 716 5422
Protection cover, for bearing pedestal, 10 B, Single locking lever, Metal, Degree of protection: IP65
Han B Base Panel 1 Lever Metal Cover
Artikel nr.: 09 30 010 5404
Dust protection cover, for housings, 16 B, Thermoplastic
Han 16B dust protection cap
Artikel nr.: 09 30 016 5406
Protection cover, for Han® 64 EEE panel feed through, Metal
Han 64EEE Cover plate with gasket
Artikel nr.: 09 32 000 9911
Dust protection cover, for housings, 06 HPR, Thermoplastic
Han 6 HPR painting protect. cover plast
Artikel nr.: 09 40 006 5406
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 24 B, Central locking lever (on the hood), Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 24 HPR Cover Central Locking, cord
Artikel nr.: 09 40 024 5483
Dust protection cover, for housings, 24 HPR, Thermoplastic
Han 24 HPR painting protect. cover plast
Artikel nr.: 09 40 024 5406
Dust protection cover, for housings, 16 HPR, Thermoplastic
Han 16 HPR painting protect. cover plast
Artikel nr.: 09 40 016 5406
Protection cover, for cable shoes, Thermoplastic
Plastic hood f. Cable Shoe
Artikel nr.: 09 40 034 9901
Protection cover, for bulkhead mounted housings, With fixing cord, Size: 10 B, Central locking lever (on the hood), Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 10HPR-cover-CL- cord
Artikel nr.: 09 40 010 5483
Dust protection cover, for housings, 03 HPR, Thermoplastic
Han 3 HPR painting protect. cover plast
Artikel nr.: 09 40 003 5406
Dust protection cover, for housings, 10 HPR, Thermoplastic
Han 10 HPR painting protect. cover plast
Artikel nr.: 09 40 010 5406
Protection cover, for hoods, Size: 24 B, Double locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
Han-Eco Mod.24 Outd.-C-f. HTE/HSE
Artikel nr.: 19 41 224 5406
Protection cover, LC contact, PVC
Protection cap LC female contact red
Artikel nr.: 20 80 000 1081
Protection cover, LC contact, PVC
Protection cap LC male contact red
Artikel nr.: 20 80 000 1080
Dust protection cover
Han 10 painting protection cover
Artikel nr.: 09 30 010 5406 XL
Protection cover
Han® S 120 CP
Artikel nr.: 09 93 000 5402
Protection cover
VarioShell® HC350/250 insulation cover
Artikel nr.: 09 40 124 9911
Protection cover
VarioShell-HC650 insulation cover
Artikel nr.: 09 40 124 9912
Protection cover
Han 34HPR Hood with 2 PE
Artikel nr.: 09 40 134 0602
Protection cover
Han-INOX® 24B-C-DL-seal
Artikel nr.: 19 44 024 5402
Protection cover
Han-INOX® 24B-C-f. DL
Artikel nr.: 19 44 024 5405
Protection cover
Han-INOX® 6B-C-f. SL
Artikel nr.: 19 44 006 5405
Protection cover
Han-INOX® 10B-C-f. DL
Artikel nr.: 19 44 010 5405
Protection cover
Han-INOX® 16B-C-DL-seal
Artikel nr.: 19 44 016 5402
Protection cover
Han-INOX® 16B-C-f. DL
Artikel nr.: 19 44 016 5405
Protection cover
Han-INOX® 10B-C-DL-seal
Artikel nr.: 19 44 010 5402
Protection cover
Han-INOX® 6B-C-SL-seal
Artikel nr.: 19 44 006 5402
Protection cover
Han EMC/B 6B CP f SL
Artikel nr.: 09 62 806 5405
Protection cover
Han EMC/B 10B CP f DL
Artikel nr.: 09 62 810 5405
Protection cover
Han EMC/B 16B CP f DL
Artikel nr.: 09 62 816 5405
Protection cover
Han EMC/B 10B CP f SL
Artikel nr.: 09 62 810 5406
Protection cover
Han EMC/B 16B CP f SL
Artikel nr.: 09 62 816 5406
Protection cover
Han EMC/B 24B CP f DL
Artikel nr.: 09 62 824 5405
Protection cover
Han EMC/B 24B CP f SL
Artikel nr.: 09 62 824 5406
Protection cover
Han 24HPR-C-CL-HTE
Artikel nr.: 09 40 024 5484
Protection cover
Han HPR SP1-CM-SCL-without lanyard
Artikel nr.: 09 40 011 5412
Protection cover
Han HPR SP2-CM-SCL-without lanyard
Artikel nr.: 09 40 021 5412
Protection cover
Han HPR SP2-CM-SCL-with lanyard
Artikel nr.: 09 40 021 5411
Protection cover
Han HPR SP2-CM-for SCL-with lanyard
Artikel nr.: 09 40 021 5414
Protection cover
Han HPR SP1-CM-SCL-with lanyard
Artikel nr.: 09 40 011 5411
Protection cover
Han HC650 screw insulation cover
Artikel nr.: 09 40 000 9819
Protection cover
Han HC350 screw insulation cover
Artikel nr.: 09 40 000 9818
282 (av 282)