Produktkategori:
Rektangulära kontaktdon
Kåpor Han® 24 HPR EasyCon kort
Filter
Produkter 4
Relevance
Inserts, Crimp termination, Female, Polycarbonate (PC), Polyamide (PA), RAL 7032 (pebble grey), Rated current: 350 A, Conductor cross-section: 25 ... 120 mm²
Han HC350 crimp contact F
Artikel nr.: 09 11 001 3101
Mounting cover, for surface mounted housings, for hoods, Size: 24 HPR, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 24 HPR EasyCon Cover 3XM32
Artikel nr.: 19 40 024 9903
Mounting cover, for surface mounted housings, for hoods, Size: 24 HPR, Screw locking, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 24 HPR EasyCon Cover 3XM25
Artikel nr.: 19 40 024 9901
Hood, short, Low construction, Size: 24 HPR, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Han 24HPR EasyCon Hood Short
Artikel nr.: 09 40 024 0455
4 (av 4)