Jumper Along 1x8 black 16A
Artículo Nº: 09 33 000 9858
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Jumper Along 1x8 black 16A
Artículo Nº: 09 33 000 9858
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Accessories |
---|---|
Series | Han® ES Press |
Type of accessory | Plug-in jumper |
Description of the accessory | 1x 8 |
Longitudinal |
Details | When using plug-in jumpers within Han® ES Press hoods of high construction must be used. |
---|
Rated current | 16 A |
---|---|
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 1 mΩ |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 5 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Tin plated |
Material (accessories) | Polyamide (PA) |
Colour (accessories) | RAL 5004 (black blue) |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 5 |
---|---|
Net weight | 6.46 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140192713 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Anterior
Siguiente