Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Manufacturing process | Stamped contacts | Stamped contacts |
Gender | Male | Male |
Technical characteristics | ||
Performance level | 2|acc. to CECC 75301-802 | 2|acc. to CECC 75301-802 |
Mating cycles | ≥ 250 | ≥ 250 |
Wire outer diameter | ≤1.52 mm | ≤1.52 mm |
Contact resistance | ≤ 10 mΩ | ≤ 10 mΩ |
Stripping length | 2.5 ... 3 mm | 2.5 ... 3 mm |
Conductor cross-section [AWG] | AWG 24 ... AWG 20 | AWG 24 ... AWG 20 |
Conductor cross-section | 0.25 ... 0.52 mm² | 0.25 ... 0.52 mm² |
Identification | ||
Identification | Standard | Standard |
Type of contact | Crimp contact | Crimp contact |
Category | Contacts | Contacts |
Series | D-Sub | D-Sub |
Material properties | ||
China RoHS | e | e |
ELV status | compliant | compliant |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440204 Contact for industrial connectors | 27440204 Contact for industrial connectors |
Net weight | 1,040 g | 0.1 g |
GTIN | 5713140087033 | 5713140087095 |
ETIM | EC000796 | EC000796 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 1 | 500 |