Staf 06 Pos. F Insert Screw
Artículo Nº: 09 70 006 2813
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Staf 06 Pos. F Insert Screw
Artículo Nº: 09 70 006 2813
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Inserts |
---|---|
Series | Staf® |
Termination method | Screw termination |
---|---|
Gender | Female |
Size | 3 A |
Number of contacts | 6 |
Conductor cross-section | 1.5 mm² |
---|---|
Rated current | 10 A |
Rated voltage | 25 V |
Rated voltage | 25 V AC |
60 V DC | |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 50 V |
Rated voltage acc. to CSA | 50 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 2 mΩ |
Tightening torque | 0.25 Nm |
Limiting temperature | -40 ... +100 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polyamide (PA) |
---|---|
Colour (insert) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material flammability class acc. to UL 94 | HB |
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
ECHA SCIP number | 2d50e7aa-ec67-400d-80d7-e815e7cdf940 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA |
Packaging size | 10 |
---|---|
Net weight | 10 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140102897 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Anterior
Siguiente