Han M Hood Top Entry M32 Central Lever
Artículo Nº: 19 37 016 0487
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han M Hood Top Entry M32 Central Lever
Artículo Nº: 19 37 016 0487
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® M |
Type of hood/housing | Hood |
Type | High construction |
Size | 16 B |
---|---|
Version | Top entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Central locking lever (on the hood) |
Field of application | Hoods/housings for rough environments |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 9005 (jet black) |
Material (locking) | Stainless steel |
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
California Proposition 65 substances | Nickel |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 384.8 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140128774 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Anterior
Siguiente