Han ES 16 Pos. F Insert Cage Clamp Term
Artículo Nº: 09 33 016 2725
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han ES 16 Pos. F Insert Cage Clamp Term
Artículo Nº: 09 33 016 2725
para ver precios y disponibilidad.
0
0
para ver precios y disponibilidad.
0
0
Resumen de características
Detalles del producto
Category | Inserts |
---|---|
Series | Han® ES |
Specification | With 4 relay contacts |
Termination method | Cage-clamp termination |
---|---|
Gender | Female |
Size | 16 B |
Number of contacts | 12 |
PE contact | Yes |
Conductor cross-section | 0.14 ... 2.5 mm² |
---|---|
0.5 ... 4 mm² Relay contacts | |
Conductor cross-section [AWG] | AWG 26 ... AWG 14 |
Rated current | 16 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 3 mΩ |
Stripping length | 7 ... 9 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 141 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140186217 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Anterior
Siguiente