Han EMC/B 10 Base Panel

Artículo Nº: 09 62 810 0305


Configurable
ConfigurableBulkhead mounted housing

Han EMC/B 10 Base Panel

Artículo Nº: 09 62 810 0305

para ver precios y disponibilidad.

0

Resumen de características

Bulkhead mounted housing Internal seal Size: 10 B Low construction Single locking lever Polycarbonate (PC), Stainless steel Material (hood/housing): Aluminium die-cast Uncoated Unpainted Material (seal): NBR

Detalles del producto


Category Hoods/Housings
Series of hoods/housings Han® EMC/B
Type of hood/housing Bulkhead mounted housing
Description of hood/housing Internal seal
Type Low construction
Size 10 B
Locking type Single locking lever
Han-Easy Lock<sup>®</sup> Yes
Field of application Hoods/Housings for higher EMC requirements
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
Type rating acc. to UL 50 / UL 50E 4
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Uncoated
Colour (hood/housing) Unpainted
Material (seal) NBR
Material (locking) Polycarbonate (PC)
Stainless steel
Colour (locking) RAL 7037 (dust grey)
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Naphthalene
Packaging size 1
Net weight 106.84 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140073975
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Anterior
Siguiente