Han 7D-M Quick Lock 22-16 AWG
Artículo Nº: 09 21 007 2732
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han 7D-M Quick Lock 22-16 AWG
Artículo Nº: 09 21 007 2732
para ver precios y disponibilidad.
0
0
para ver precios y disponibilidad.
0
0
Resumen de características
Detalles del producto
Category | Inserts |
---|---|
Series | Han D® |
Termination method | Han-Quick Lock® termination |
---|---|
Gender | Female |
Size | 3 A |
Number of contacts | 7 |
PE contact | Yes |
Details | Only for thermoplastic hoods / housings |
Details | for stranded wire according to IEC 60228 Class 5 |
Conductor cross-section | 0.25 ... 1.5 mm² |
---|---|
Rated current | 10 A |
Rated voltage | 250 V |
Rated impulse voltage | 4 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 3 mΩ |
Stripping length | 10 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Material (seal) | NBR |
Material flammability class acc. to UL 94 | V-0 |
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
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
EN 175301-801 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 16 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140040397 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Anterior
Siguiente