CARCASA ALTA 6E 1ENCL. M32 SR
Artículo Nº: 19 30 006 0547
La imagen es meramente ilustrativa. Consulte la descripción del producto.
CARCASA ALTA 6E 1ENCL. M32 SR
Artículo Nº: 19 30 006 0547
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han® B |
Type of hood/housing | Hood |
Type | High construction |
Size | 6 B |
---|---|
Version | Side entry |
Number of cable entries | 1 |
Cable entry | 1x M32 |
Locking type | Single locking lever |
Field of application | Standard hoods/housings for industrial connectors |
Limiting temperature | -40 ... +125 °C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 |
IP66 | |
IP67 | |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (hood/housing) | Aluminium die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 7037 (dust grey) |
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
Requirement set with Hazard Levels | R1 (HL 1-3) |
R7 (HL 1-3) |
UL / CSA | |
---|---|
Approvals | CE |
DNV GL |
Packaging size | 1 |
---|---|
Net weight | 55 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140125063 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Anterior
Siguiente