har-port protection cover metal IP65/67

Artículo Nº: 09 45 502 0006


Protection cover

har-port protection cover metal IP65/67

Artículo Nº: 09 45 502 0006

para ver precios y disponibilidad.

0

Resumen de características

Protection cover Metal Degree of protection: IP65, IP67, IP69 / IPX9K acc. to ISO 20653

Detalles del producto


Category Accessories
Series har-port
Type of accessory Protection cover
Degree of protection acc. to IEC 60529 IP65
IP67
IP69 / IPX9K acc. to ISO 20653
Material (accessories) Metal
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
California Proposition 65 substances Nickel
Packaging size 1
Net weight 28 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140060906
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Anterior
Siguiente