Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Connection type | Motherboard to daughtercard|Mezzanine | Motherboard to daughtercard|Mezzanine |
Number of contacts | 20 | 20 |
Pack contents | 280 pieces on reel | Sample |
Termination method | Reflow soldering termination (SMT) | Reflow soldering termination (SMT) |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Technical characteristics | ||
Insulation resistance | 109 Ω | 109 Ω |
Creepage distance | ≥ 0.4 mm | ≥ 0.4 mm |
Insertion force | ≤ 16 N | ≤ 16 N |
Withdrawal force | ≥ 3 N|≤ 14 N | ≥ 3 N|≤ 14 N |
Performance level | 1 | 1 |
Contact rows | 2 | 2 |
Contact spacing (mating side) | 1.27 mm | 1.27 mm |
Mating cycles | ≥ 500 | ≥ 500 |
Contact spacing (termination side) | 1.27 mm | 1.27 mm |
Test voltage Ur.m.s. | 0.5 kV | 0.5 kV |
Clearance distance | ≥ 0.4 mm | ≥ 0.4 mm |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Stacking height | 6.25 mm | 6.25 mm |
Contact resistance | 25 mΩ | 25 mΩ |
Identification | ||
Identification | Signal | Signal |
Category | Connectors | Connectors |
Element | Female connector | Female connector |
Description of the contact | Straight | Straight |
Series | har-flex@ | har-flex@ |
Material properties | ||
Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
California Proposition 65 substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 1,230 g | 0.9 g |
GTIN | 5713140117778 | 5713140117785 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | China | China |
Packaging size | 1 | 1 |