Han Brid-Wandd.+ Cu-B. Bu-c(G) LP-Klemme
Artículo Nº: 09 12 006 2795
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han Brid-Wandd.+ Cu-B. Bu-c(G) LP-Klemme
Artículo Nº: 09 12 006 2795
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Inserts |
---|---|
Series | Han-Brid® |
Identification | Han-Brid® Cu |
Element | Panel feed through |
Gender | Female |
---|---|
Size | 3 A |
Number of contacts | 2 |
further contacts | + 4 electrical contacts 10 A + option for PE |
Details | With cage clamp |
Rated current | 10 A |
---|---|
Rated voltage | 50 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
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
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 61984 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 33 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140017450 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Anterior
Siguiente