Han Brid-RJ45 panel feed through
Artículo Nº: 09 12 003 2770
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han Brid-RJ45 panel feed through
Artículo Nº: 09 12 003 2770
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Inserts |
---|---|
Series | Han-Brid® |
Identification | Han-Brid® RJ45 C |
Specification | hybrid network connector |
Gender | Female |
---|---|
Size | 3 A |
Number of contacts | 2 |
further contacts | + RJ45 |
Details | Panel feed through |
With 4-pin terminal block |
Rated current | 10 A |
---|---|
Rated voltage | 24 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 61984 |
---|---|
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 13.58 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140016781 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Anterior
Siguiente