Han 16B-gs-M40

Artículo Nº: 19 30 016 0523


Configurable
ConfigurableHood

Han 16B-gs-M40

Artículo Nº: 19 30 016 0523

para ver precios y disponibilidad.

0

Resumen de características

Hood Special type Size: 16 B High construction Double locking lever Side entry 1x M40 Material (hood/housing): Aluminium die-cast Powder-coated RAL 7037 (dust grey)

Detalles del producto


Category Hoods/Housings
Series of hoods/housings Han® B
Type of hood/housing Hood
Description of hood/housing Special type
Type High construction
Size 16 B
Version Side entry
Number of cable entries 1
Cable entry 1x M40
Locking type Double locking lever
Field of application Standard hoods/housings for industrial connectors
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65
IP66
IP67
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7037 (dust grey)
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
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 350 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140126121
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Anterior
Siguiente