Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Lagging contact on position | 2 | |
Leading contact on position | 4 | |
Connection type | Motherboard to daughtercard | Motherboard to daughtercard |
Number of contacts | 4 | 4 |
Pack contents | Tube | Tube |
Termination method | Press-in termination | Press-in termination |
Contact configuration | M / M / M / M | L / M / S / M |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Technical characteristics | ||
Insulation resistance | 109 Ω | 109 Ω |
Creepage distance | 2.3 mm | 2.3 mm |
Insertion force | ≤ 16 N | ≤ 16 N |
Withdrawal force | ≥ 2 N | ≥ 2 N |
Performance level | 2 | 2 |
Contact rows | 1 | 1 |
Contact spacing (mating side) | 3 mm | 3 mm |
Contact spacing (termination side) | 3 mm | 3 mm |
Test voltage Ur.m.s. | 1.5 kV | 1.5 kV |
Clearance distance | 2.3 mm | 2.3 mm |
Rated current | 20 A | 23 A |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Contact resistance | 1 mΩ | 1 mΩ |
Identification | ||
Identification | Power | Power |
Category | Connectors | Connectors |
Element | Male connector | Male connector |
Description of the contact | Angled | Angled |
Series | har-bus@ HM | har-bus@ HM |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
Colour (insert) | Black | Black |
China RoHS | e | e |
ELV status | compliant | compliant |
Material flammability class acc. to UL 94 | V-0 | V-0 |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Ni Termination side | Noble metal over Ni Mating side|Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 3.76 g | 5.41 g |
GTIN | 5713140122260 | 5713140122253 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 30 | 30 |