Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Details | Attention: Single contacts are only recommended for repair and maintenance. For series production we recommend the identical contacts on reel. | |
Pack contents | 500 bandoliered contacts | Single contact |
Manufacturing process | Stamped contacts | Stamped contacts |
Gender | Female contact | Female contact |
Specifications and approvals | ||
Specifications | IEC 61076-4-113 (complementary) | IEC 61076-4-113 (complementary) |
Technical characteristics | ||
Performance level | 2|acc. to IEC 61076-4-113 | 2|acc. to IEC 61076-4-113 |
Mating cycles | ≥ 250 | ≥ 250 |
Rated current | ≤ 1.5 A | ≤ 1.5 A |
Wire outer diameter | 0.7 ... 1.5 mm | 0.7 ... 1.5 mm |
Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
Stripping length | 3.5 ... 4 mm | 3.5 ... 4 mm |
Conductor cross-section [AWG] | AWG 28 ... AWG 20 | AWG 28 ... AWG 20 |
Conductor cross-section | 0.09 ... 0.5 mm² | 0.09 ... 0.5 mm² |
Identification | ||
Type of contact | Crimp contact | Crimp contact |
Category | Contacts | Contacts |
Series | har-bus@ 64 | har-bus@ 64 |
Material properties | ||
China RoHS | e | e |
ELV status | compliant | compliant |
REACH ANNEX XIV substances | Not contained | Not contained |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant | compliant |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Ni Termination side | Noble metal over Ni Mating side|Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440204 Contact for industrial connectors | 27440204 Contact for industrial connectors |
Net weight | 132 g | 0.14 g |
GTIN | 5713140000407 | 5713140000414 |
ETIM | EC000796 | EC000796 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 1 | 1,000 |