har-switch latching 90°
Artículo Nº: 09 45 453 2200
La imagen es meramente ilustrativa. Consulte la descripción del producto.
har-switch latching 90°
Artículo Nº: 09 45 453 2200
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
This item requires additional contact blocks and a module holder to be functional. Please select these under “Matching Products”.
Detalles del producto
Category | Operator interfaces |
---|---|
Series | har-switch |
Element | Selector switches |
Specification | latching 90° |
Diameter of the mounting hole | 30.5 mm |
---|
Actuation path | 6 mm |
---|---|
Overvoltage category | III (protection by low voltage) |
Tightening torque | ≤2.5 Nm Fixing nut |
Operating temperature | -40 ... +70 °C |
Storage temperature | -50 ... +85 °C |
Degree of protection acc. to IEC 60529 | IP65 |
Isolation group | I (600 ≤ CTI) |
Thickness of the panel | 1 ... 8 mm |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | EN 60947-5-1 |
---|---|
UL / CSA | |
Packaging size | 10 |
---|---|
Net weight | 30.08 g |
Country of origin | Germany |
European customs tariff number | 85365080 |
GTIN | 5713140449848 |
ETIM | EC000222 |
eCl@ss | 27371213 Front element for selector switches |
Anterior
Siguiente