har-modular fixing rail 91.34

Artículo Nº: 02 09 500 1018


Nuevo
NuevoFixing rail

har-modular fixing rail 91.34

Artículo Nº: 02 09 500 1018

para ver precios y disponibilidad.

Resumen de características

Fixing rail Polyamide (PA) Yellow 91.34 mm

Detalles del producto


Category Accessories
Series har-modular®
Type of accessory Fixing rail
Length 91.34 mm
Limiting temperature -55 ... +125 °C
Isolation group I (600 ≤ CTI)
Moisture Sensitivity Level (MSL) 1 acc. to ECA/IPC/JEDEC J-STD-020D
Material (accessories) Polyamide (PA)
Colour (accessories) Yellow
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
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 100
Net weight 0.67 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140216129
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Anterior
Siguiente