har-modular fixing rail 45.62
Artículo Nº: 02 09 500 1009
La imagen es meramente ilustrativa. Consulte la descripción del producto.
har-modular fixing rail 45.62
Artículo Nº: 02 09 500 1009
para ver precios y disponibilidad.
Resumen de características
Detalles del producto
Category | Accessories |
---|---|
Series | har-modular® |
Type of accessory | Fixing rail |
Length | 45.62 mm |
---|---|
Limiting temperature | -55 ... +125 °C |
Isolation group | I (600 ≤ CTI) |
Moisture Sensitivity Level (MSL) | 1 acc. to ECA/IPC/JEDEC J-STD-020D |
Material (accessories) | Polyamide (PA) |
---|---|
Colour (accessories) | Yellow |
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
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
Packaging size | 100 |
---|---|
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140216037 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Anterior
Siguiente