UICIT_WMRF 8/16_DUMMY KIT

Artículo Nº: 09 58 024 1033


Nuevo
NuevoConnector sets

UICIT_WMRF 8/16_DUMMY KIT

Artículo Nº: 09 58 024 1033

para ver precios y disponibilidad.

0

Resumen de características

Connector sets Dummy kit Female Polyamide (PA) Black Aluminium die-cast, Corrosion resistant Degree of protection: IP67 / IP69

Detalles del producto


Category Connector sets
Series HARTING UIC
Identification UIC IT
Element Connector sets
Specification Dummy kit
Gender Female
Conductor cross-section 1 mm² Signal
Conductor cross-section [AWG] Data
AWG 18 Signal
Insulation resistance >107 Ω
Tightening torque ‌5 Nm Fixing screws M6
Limiting temperature -40 ... +90 °C
Mating cycles ≥ 10,000
Degree of protection acc. to IEC 60529 IP67 / IP69
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 1003 (signal yellow)
Material (seal) Silicone
Material (locking) Stainless steel
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
California Proposition 65 substances Not contained
Specifications UIC 50558
IRS 50558
IEC 61373 Category 2
IEC 60529
Packaging size 1
Net weight 0.657 kg
Country of origin India
European customs tariff number 85366990
GTIN 5713140492172
ETIM EC002635
eCl@ss 27440115 Circular connector (set)
Anterior
Siguiente