preLink Terminal mod AWG22/24 blk. 1=100

Artículo Nº: 20 82 000 0005 XL


Termination block

preLink Terminal mod AWG22/24 blk. 1=100

Artículo Nº: 20 82 000 0005 XL

para ver precios y disponibilidad.

0

Resumen de características

Termination block 4 poles, AIDA compliant

Detalles del producto


Category Connectors
Series preLink®
Element Termination block
Specification 4 poles
AIDA compliant
Termination method preLink® IDC insulation displacement termination
Pack contents 100 pieces
Conductor cross-section 0.22 ... 0.32 mm²
Conductor cross-section [AWG] AWG 24 ... AWG 22
Wire outer diameter 1.3 ... ‌1.6 mm
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 10
Vibration resistance 5.72 m/s² acc. to IEC 61373 Category 1 Class B
Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Colour (insert) Black
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
Specifications EN 45545-2
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 118.9 g
Country of origin Latvia
European customs tariff number 85366990
GTIN 5713140224247
ETIM EC002943
eCl@ss 27440291 Connector component (parts)
Anterior
Siguiente