Torque Set Power Contacts SW2,5/2/PH2

Artículo Nº: 09 99 000 0834


Torque set

Torque Set Power Contacts SW2,5/2/PH2

Artículo Nº: 09 99 000 0834

para ver precios y disponibilidad.

0

Resumen de características

Torque set for power contact, incl. reversing blade (AF 2.0 + AF 2.5 + PH2), + different bits, + adapter blade, Tightening torque: 1 ... 5 Nm

Detalles del producto


Category Tools
Type of tool Torque set
Description of the tool for power contact
incl. reversing blade (AF 2.0 + AF 2.5 + PH2)
+ different bits
+ adapter blade
Tightening torque: 1 ... 5 Nm
Pack contents High quality metal box
Variable tightening torque tool TorqueVario®-S
Setting tool: torque-setter
HARTING optimised interchangeable blades hexagonal AF 2
HARTING optimised interchangeable blades hexagonal AF 2.5
HARTING optimised interchangeable blades PH2
Torque bit universal holder
Bits: AF3, AF4 , PH0, PH1, PH2, T10, T15, T20, slot 0.6 x 4.5, slot 0.8 x 5.5
Packaging size 1
Net weight 1,280 g
Country of origin Germany
European customs tariff number 82054000
GTIN 5713140107816
eCl@ss 21049090 Hand tool (other, unspecified)
Anterior
Siguiente