SEK-18 SV FE TYPA ANS 60P PL2
Artículo Nº: 09 18 560 6804
La imagen es meramente ilustrativa. Consulte la descripción del producto.
SEK-18 SV FE TYPA ANS 60P PL2
Artículo Nº: 09 18 560 6804
para ver precios y disponibilidad.
0
0
para ver precios y disponibilidad.
0
0
Resumen de características
Detalles del producto
Category | Connectors |
---|---|
Series | SEK |
Element | Female connector |
Specification | Closed end cover |
Connection type | PCB to cable |
---|---|
Number of contacts | 60 |
Details | for IDC flat cable 1.27 mm (0.050") pitch |
AWG 28/7 - AWG 26/7 |
Contact rows | 2 |
---|---|
Contact spacing (termination side) | 2.54 mm |
Contact spacing (mating side) | 1.27 mm |
Rated current | 2.5 A |
Insulation resistance | >109 Ω |
Contact resistance | ≤ 20 mΩ |
Limiting temperature | -55 ... +125 °C |
Insertion force | ≤ 120 N |
Withdrawal force | ≤ 120 N |
Performance level | 2 |
acc. to IEC 60603-13 | |
Mating cycles | ≥ 250 |
Test voltage U<sub>r.m.s.</sub> | 1 kV |
Isolation group | IIIa (175 ≤ CTI < 400) |
Material (insert) | Thermoplastic resin (PBT) |
---|---|
Colour (insert) | Grey |
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni Mating side |
Sn over Ni Termination side | |
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
Specifications | IEC 60603-13 |
---|---|
UL / CSA | |
Railway classification | F3/I3 |
Packaging size | 50 |
---|---|
Net weight | 7.32 g |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140034990 |
ETIM | EC002637 |
eCl@ss | 27460202 PCB connector (conductor connection) |
Anterior
Siguiente