Han Q 2/0-f-crimp
Artículo Nº: 09 12 002 3151
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han Q 2/0-f-crimp
Artículo Nº: 09 12 002 3151
para ver precios y disponibilidad.
0
0
para ver precios y disponibilidad.
0
0
Resumen de características
Detalles del producto
Category | Inserts |
---|---|
Series | Han® Q |
Identification | 2/0 |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | 3 A |
Number of contacts | 2 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Conductor cross-section | 1.5 ... 10 mm² |
---|---|
Rated current | 40 A |
Rated voltage | 400 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Rated voltage acc. to CSA | 600 V |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 10 |
---|---|
Net weight | 7.2 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140016729 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Anterior
Siguiente