Han 8 Quintax-M-c
Artículo Nº: 09 15 008 3013
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han 8 Quintax-M-c
Artículo Nº: 09 15 008 3013
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Inserts |
---|---|
Series | Han-Quintax® High Density |
Description of the contact | for Han® D-Sub crimp contacts |
Gender | Male |
---|---|
Number of contacts | 8 |
further contacts | + shielding |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.09 ... 0.52 mm² |
---|---|
Rated current | 5 A |
Rated voltage | 50 V |
Rated impulse voltage | 0.8 kV |
Pollution degree | 3 |
Contact resistance, shielding | ≤ 100 mΩ |
Limiting temperature | -40 ... +85 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (shielding) | Zinc die-cast, nickel-plated |
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
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Packaging size | 1 |
---|---|
Net weight | 26 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140022737 |
ETIM | EC000438 |
eCl@ss | 27440218 Module for industrial connectors (data) |
Anterior
Siguiente