Han 100A axial module, female 6-10 mm²
Artículo Nº: 09 14 002 2755
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han 100A axial module, female 6-10 mm²
Artículo Nº: 09 14 002 2755
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Modules |
---|---|
Series | Han-Modular® |
Type of module | Han® 100 A module |
Size of the module | Double module |
Termination method | Axial screw termination |
---|---|
Gender | Female |
Number of contacts | 2 |
Conductor cross-section | 6 ... 10 mm² |
---|---|
Rated current | 100 A |
Rated voltage | 1,000 V |
Rated impulse voltage | 8 kV |
Pollution degree | 3 |
Rated voltage acc. to UL | 600 V |
Insulation resistance | >1010 Ω |
Contact resistance | ≤ 0.3 mΩ |
Stripping length | 12 ... 14 mm |
Limiting temperature | -40 ... +125 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
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
ECHA SCIP number | 5dbb3851-b94e-4e88-97a1-571845975242 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 80 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140184565 |
ETIM | EC000438 |
eCl@ss | 27440217 Module for industrial connectors (power/signals) |
Anterior
Siguiente