Solicitar muestra exprés gratuita
Producto no disponible actualmente
Por favor, elija una muestra alternativa que sea muy similar.
Version | ||
---|---|---|
Connection type | Motherboard to daughtercard|Mezzanine|PCB to cable | Motherboard to daughtercard|Mezzanine|Extender card|PCB to cable |
Termination method | PCB solder termination | PCB solder termination |
Manufacturing process | Turned contacts | Turned contacts |
Gender | Female contact for male connectors | Female contact for male connectors |
Specifications and approvals | ||
Specifications | DIN 41626 | DIN 41626 |
Technical characteristics | ||
Insulation resistance | 109 Ω | 109 Ω |
Insertion force | ≤ 10 N | ≤ 10 N |
Withdrawal force | ≥ 1 N | ≥ 1 N |
Return loss | 37 dB @ 1 GHz|27 dB @ 2 GHz | 26 dB @ 1 GHz|25 dB @ 2 GHz|17 dB @ 4 GHz |
Performance level | 1 | 1 |
Contact resistance | ≤10 mΩ for inner contact die|≤3 mΩ for outer ferrule | ≤10 mΩ for inner contact die|≤3 mΩ for outer ferrule |
Mating cycles | ≥ 500 | ≥ 500 |
Rated voltage | 250 V | 250 V |
Test voltage Ur.m.s. | 0.75 kV | 0.75 kV |
Rated current | ≤ 1.5 A | ≤ 1.5 A |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Frequency | 2 GHz | 4 GHz |
Impedance | 75 Ω | 50 Ω |
Identification | ||
Type of contact | Coaxial contact | Coaxial contact |
Category | Contacts | Contacts |
Contacts for | DIN 41612 Type M|DIN 41612 Type MH 21+5|DIN 41612 Bauform M 0+2|har-modular@ M module, male, angled | DIN 41612 Type M|DIN 41612 Type MH 21+5|DIN 41612 Bauform M 0+2|har-modular@ M module, male, angled |
Description of the contact | Angled | Angled |
Series | DIN 41612|har-modular@ | DIN 41612|har-modular@ |
Material properties | ||
ECHA SCIP number | 339476a1-86ba-49e9-ab4b-cd336420d72a | 339476a1-86ba-49e9-ab4b-cd336420d72a |
China RoHS | 50 | 50 |
ELV status | compliant with exemption | compliant with exemption |
REACH ANNEX XIV substances | Not contained | Not contained |
Material (locking) | Copper alloy | Copper alloy |
California Proposition 65 substances | Yes | Yes |
RoHS | compliant with exemption | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight | 6(c): Copper alloy containing up to 4 % lead by weight |
REACH Annex XVII substances | Not contained | Not contained |
REACH SVHC substances | Yes | Yes |
Surface (contacts) | Noble metal over Ni Mating side | Noble metal over Ni Mating side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27440204 Contact for industrial connectors | 27440204 Contact for industrial connectors |
Net weight | 0.1 g | 3.2 g |
GTIN | 5713140004184 | 5713140004160 |
ETIM | EC000796 | EC000796 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 30 | 30 |