M23 Hood cable to cable 11-17 mm

Artículo Nº: 09 15 100 0703


Configurable
ConfigurableCable to cable housing

M23 Hood cable to cable 11-17 mm

Artículo Nº: 09 15 100 0703

para ver precios y disponibilidad.

0

Resumen de características

Cable to cable housing EMC version Size: M23 Screw locking, ComLock rapid locking Top entry Material (hood/housing): Copper-zinc alloy Nickel plated Material (seal): NBR Degree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

Detalles del producto


Category Hoods/Housings
Series Circular connectors M23
Identification Signal
Type of hood/housing Cable to cable housing
Description of hood/housing EMC version
Size M23
Version Top entry
Locking type Screw locking
ComLock rapid locking
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP67 locked condition
IP69 / IPX9K acc. to ISO 20653 locked condition
Clamping range 11 ... 17 mm
Material (hood/housing) Copper-zinc alloy
Surface (hood/housing) Nickel plated
Material (seal) NBR
Colour (seal) Black
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
Packaging size 5
Net weight 72 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140162945
ETIM EC003556
eCl@ss 27440224 Shell for circular connectors
Anterior
Siguiente