ICC20 Cable-to-Cable

Artículo Nº: 19 59 120 1020


Nuevo
NuevoCable to cable housing

ICC20 Cable-to-Cable

Artículo Nº: 19 59 120 1020

para ver precios y disponibilidad.

0

Resumen de características

Cable to cable housing Size: 20 Bayonet locking Material (hood/housing): Zinc die-cast Nickel plated Material (seal): EPDM Degree of protection: IP67, IPX9

Detalles del producto


Category Connectors
Series HARTING ICC
Type of hood/housing Cable to cable housing
Size 20
Locking type Bayonet locking
Details Please order backshell separately.
Limiting temperature -40 ... +125 °C
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP67
IPX9
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Nickel plated
Material (seal) EPDM
Colour (seal) Black
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
California Proposition 65 substances Not contained
Specifications IEC 61984
IEC 60664-1
Approvals CE
Packaging size 1
Net weight 55.71 g
Country of origin India
European customs tariff number 85389099
GTIN 5713140400559
eCl@ss 27440224 Shell for circular connectors
Anterior
Siguiente