Han B Protect Cover Die Cast (Easy hood)
Artículo Nº: 11 30 016 5422
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han B Protect Cover Die Cast (Easy hood)
Artículo Nº: 11 30 016 5422
para ver precios y disponibilidad.
0
para ver precios y disponibilidad.
0
Resumen de características
Detalles del producto
Category | Accessories |
---|---|
Series of hoods/housings | Han® Easy Hood |
Type of accessory | Protection cover |
Description of the accessory | for hoods |
Metal | |
With fixing cord |
Size | 16 B |
---|---|
Locking type | Double locking lever |
Han-Easy Lock<sup>®</sup> | Yes |
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP54 |
Type rating acc. to UL 50 / UL 50E | 4 |
4X | |
12 |
Material (seal) | NBR |
---|---|
Material (locking) | Polycarbonate (PC) |
Stainless steel | |
Colour (locking) | RAL 7037 (dust grey) |
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
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
ECHA SCIP number | 60b1a572-bb3f-476f-9307-b7d1688bd90c |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Approvals | DNV GL |
---|
Packaging size | 1 |
---|---|
Net weight | 102 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140110823 |
ETIM | EC002314 |
eCl@ss | 27440208 Cap for industrial connectors |
Anterior
Siguiente