Han 32A-Cover w. cord (Plastic)

Artículo Nº: 09 20 032 5408


Protection cover

Han 32A-Cover w. cord (Plastic)

Artículo Nº: 09 20 032 5408

para ver precios y disponibilidad.

0

Resumen de características

Protection cover for bulkhead mounted housings, for surface mounted housings, Thermoplastic, With fixing cord Size: 32 A Double locking lever Degree of protection: IP65

Detalles del producto


Category Accessories
Series of hoods/housings Han A®
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
for surface mounted housings
Thermoplastic
With fixing cord
Size 32 A
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
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
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Approvals DNV GL
Packaging size 1
Net weight 32.5 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140191808
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Anterior
Siguiente