Han 24HPR hood cover screw locking

Artículo Nº: 09 40 024 5414


Protection cover

Han 24HPR hood cover screw locking

Artículo Nº: 09 40 024 5414

para ver precios y disponibilidad.

0

Resumen de características

Protection cover for hoods Size: 24 B Screw locking Stainless steel Material (hood/housing): Aluminium die-cast, Corrosion resistant Powder-coated RAL 9005 (jet black) Material (seal): NBR Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653

Detalles del producto


Category Accessories
Series of hoods/housings Han® HPR
Type of accessory Protection cover
Description of the accessory for hoods
Size 24 B
Locking type Screw locking
Tightening torque (screw locking) ‌ 4 Nm
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Type rating acc. to UL 50 / UL 50E 4
4X
12
Material (hood/housing) Aluminium die-cast
Corrosion resistant
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material (locking) Stainless steel
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
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R1 (HL 1-3)
R7 (HL 1-3)
Packaging size 1
Net weight 15 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140058224
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Anterior
Siguiente