Han 24B-Kunststoff-Abdeckkappe

Artículo Nº: 09 30 024 5410


Protection cover

Han 24B-Kunststoff-Abdeckkappe

Artículo Nº: 09 30 024 5410

para ver precios y disponibilidad.

0

Resumen de características

Protection cover for bearing pedestal 24 B Single locking lever Thermoplastic Degree of protection: IP65

Detalles del producto


Category Accessories
Series of hoods/housings Han® B
Type of accessory Protection cover
Description of the accessory for bearing pedestal
Size 24 B
Locking type Single locking lever
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP65
Material (accessories) Thermoplastic
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
California Proposition 65 substances Nickel
Packaging size 1
Net weight 3.8 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140047945
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Anterior
Siguiente