Han 16E HMC-M-c
Artículo Nº: 09 33 216 2602
La imagen es meramente ilustrativa. Consulte la descripción del producto.
Han 16E HMC-M-c
Artículo Nº: 09 33 216 2602
para ver precios y disponibilidad.
0
0
para ver precios y disponibilidad.
0
0
Resumen de características
Detalles del producto
Category | Inserts |
---|---|
Series | Han E® HMC |
Termination method | Crimp termination |
---|---|
Gender | Male |
Size | 16 B |
Number of contacts | 16 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
Conductor cross-section | 0.14 ... 4 mm² |
---|---|
Conductor cross-section [AWG] | AWG 26 ... AWG 12 |
Rated current | 16 A |
Rated voltage | 500 V |
Rated impulse voltage | 6 kV |
Pollution degree | 3 |
Insulation resistance | >1010 Ω |
Limiting temperature | -40 ... +125 °C |
Mating cycles with other HMC components | ≥ 10,000 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
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
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Specifications | IEC 60664-1 |
---|---|
IEC 61984 | |
UL / CSA | |
Approvals | DNV GL |
Packaging size | 1 |
---|---|
Net weight | 56.92 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140052512 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Anterior
Siguiente