CAPERUZA 25 VIAS TORNILLO

Artículo Nº: 09 67 025 0424


Shell housing

CAPERUZA 25 VIAS TORNILLO

Artículo Nº: 09 67 025 0424

para ver precios y disponibilidad.

Resumen de características

Shell housing Cover lockable Size: D-Sub 3 Knurled screw Thread 4-40 UNC Top entry 1x Material (hood/housing): Thermoplastic Black

Detalles del producto


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover lockable
Size D-Sub 3
Version Top entry
Cable entry 1x
Cable fixing Cable clamp
Tension relief Optional
Locking type Knurled screw Thread 4-40 UNC
2 parts No
Separable Yes
Tightening torque ‌0.4 Nm Locking screw
‌0.4 Nm Cable clamp screw
Ambient temperature -55 ... +110 °C
Cable diameter 11.5 mm
Material (hood/housing) Thermoplastic
Colour (hood/housing) Black
Length 53.5 mm
Width 40 mm
Height 15 mm
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
California Proposition 65 substances Nickel
Packaging size 10
Net weight 1 g
Country of origin Sweden
European customs tariff number 85389099
GTIN 5713140091429
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Anterior
Siguiente