Categoría de productos:
Hybrid panel feed throughs

Filtrar

Productos 80

Han 3A RJ45 Hybrid Cat.6A PFT 8+4p
Connectors

Han 3A RJ45 Hybrid Cat.6A PFT 8+4p

Artículo Nº: 09 45 215 1760

Panel feed through StraightContacts: 12Size: 3 AMaterial: Zinc die-castPowder-coated

RJ Industrial Hybrid WDF-Set
Bulkhead mounted housing

RJ Industrial Hybrid WDF-Set

Artículo Nº: 10 12 005 1004

incl. flat seal, for direct device integrationMaterial (hood/housing): MetalGrey

Han 3A RJ45 Hybrid Cat6A PFT 8+4p plast.
Connectors

Han 3A RJ45 Hybrid Cat6A PFT 8+4p plast.

Artículo Nº: 09 45 225 1760

Panel feed through StraightContacts: 12Size: 3 AMaterial: Thermoplastic

M23 P 4+3+PE Female -C
Configurable
Inserts

M23 P 4+3+PE Female -C

Artículo Nº: 09 15 608 3101

Crimp terminationFemalePolyamide (PA)BlueContacts: 8Conductor cross-section: 0.14 ... 4 mm²

Han 3M RJ45 Hybrid Cat.6A PFT 8+4p
Connectors

Han 3M RJ45 Hybrid Cat.6A PFT 8+4p

Artículo Nº: 09 45 215 1761

Panel feed through StraightContacts: 12Size: 3 AMaterial: Zinc die-castPowder-coated

M23 P 4+3+PE Male -C
Configurable
Inserts

M23 P 4+3+PE Male -C

Artículo Nº: 09 15 608 3001

Crimp terminationMalePolyamide (PA)BlueContacts: 8Conductor cross-section: 0.14 ... 4 mm²

Han 3A M Receptacle AC set
Connectors

Han 3A M Receptacle AC set

Artículo Nº: 09 57 368 0500 000

Panel feed throughContacts: 8 + 3x 300 V ACSize: 3 A

Han3M RJ45 Hybrid metal PFT housing
Bulkhead mounted housing

Han3M RJ45 Hybrid metal PFT housing

Artículo Nº: 09 45 515 0027

incl. flat seal, for direct device integrationMaterial (hood/housing): MetalBlack

Han 3M RJ45 Hybrid Cat.6A PFT 8+4p EMV-P
Connectors

Han 3M RJ45 Hybrid Cat.6A PFT 8+4p EMV-P

Artículo Nº: 09 45 215 1765

Panel feed through StraightContacts: 12Size: 3 AMaterial: Zinc die-castPowder-coated

RJI IP67 HYBRID RECEPT. W.O PCB lev.down
Bulkhead mounted housing

RJI IP67 HYBRID RECEPT. W.O PCB lev.down

Artículo Nº: 09 45 525 0021

incl. flat seal, for direct device integrationMaterial (hood/housing): ThermoplasticBlack

M23 cover-s met. for HBM,chain 100mm
Protection cover

M23 cover-s met. for HBM,chain 100mm

Artículo Nº: 09 15 600 9102

for bulkhead mounted housings, for cable to cable housing, With chain (100 mm)MetalDegree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

Han 3A M Receptacle DC set
Connectors

Han 3A M Receptacle DC set

Artículo Nº: 09 57 368 0501 000

Panel feed throughContacts: 8 + 3x 300 V DCSize: 3 A

M23 P 5+3+PE Male-C (A)
Configurable
Inserts

M23 P 5+3+PE Male-C (A)

Artículo Nº: 09 15 609 3001

Crimp terminationMalePolyamide (PA)BlueContacts: 9Conductor cross-section: 0.14 ... 4 mm²

M23 P Hybrid 4+4+3+PE Female-C
Configurable
Inserts

M23 P Hybrid 4+4+3+PE Female-C

Artículo Nº: 09 15 612 3101

Crimp terminationFemalePolyamide (PA)BlueContacts: 12Conductor cross-section: 0.08 ... 4 mm²

M23 P 5+3+PE Female -C (A)
Configurable
Inserts

M23 P 5+3+PE Female -C (A)

Artículo Nº: 09 15 609 3101

Crimp terminationFemalePolyamide (PA)BlueContacts: 9Conductor cross-section: 0.14 ... 4 mm²

Set Han3A receptacle DC LC duplex SM GOF
Connectors

Set Han3A receptacle DC LC duplex SM GOF

Artículo Nº: 09 57 568 0511 000

Panel feed throughContacts: 2 + 3x 300 V DCHoodSize: 3 AMaterial: Aluminium die-castPowder-coatedDegree of protection: IP65, IP67

M23 P 5+3+PE Female-C (B)
Configurable
Inserts

M23 P 5+3+PE Female-C (B)

Artículo Nº: 09 15 609 3111

Crimp terminationFemalePolyamide (PA)BlueContacts: 9Conductor cross-section: 0.14 ... 4 mm²

M23 P 5+3+PE Male-C (B)
Configurable
Inserts

M23 P 5+3+PE Male-C (B)

Artículo Nº: 09 15 609 3011

Crimp terminationMalePolyamide (PA)BlueContacts: 9Conductor cross-section: 0.14 ... 4 mm²

M23 P Hybrid 4+4+3+PE Male-C
Configurable
Inserts

M23 P Hybrid 4+4+3+PE Male-C

Artículo Nº: 09 15 612 3001

Crimp terminationMalePolyamide (PA)BlueContacts: 12Conductor cross-section: 0.08 ... 4 mm²

Han 3A RJ45 Hybrid PFT plastic
Connectors

Han 3A RJ45 Hybrid PFT plastic

Artículo Nº: 09 45 225 1761

Panel feed through StraightContacts: 4Size: 3 AMaterial: Thermoplastic

Set Han3A DC receptacle MM GOF
Connectors

Set Han3A DC receptacle MM GOF

Artículo Nº: 09 57 568 0510 000

Panel feed throughContacts: 2 + 3x 300 V DCHoodSize: 3 AMaterial: Aluminium die-castPowder-coatedDegree of protection: IP65, IP67

RJ Industrial Hybrid WDF-Set
Bulkhead mounted housing

RJ Industrial Hybrid WDF-Set

Artículo Nº: 09 45 515 0028

incl. flat seal, for direct device integrationMaterial (hood/housing): metal, EMC

Han3A RJ45 Hybrid PFT insert Cat.6, 8+4p
Connectors

Han3A RJ45 Hybrid PFT insert Cat.6, 8+4p

Artículo Nº: 09 45 200 1760

Panel feed through StraightContacts: 12Size: 3 AMaterial: Thermoplastic

M12-SD-CC-CRIMP-8P-YCOD-F-STR-SHLD
Nuevo
Cable connector, Panel feed through

M12-SD-CC-CRIMP-8P-YCOD-F-STR-SHLD

Artículo Nº: 21 03 861 2825

for rear mountingFemaleY-codingCrimp terminationPolyamide (PA)Contacts: 8Rated current: ‌6 AZinc die-castScrew locking, PushPullDegree of protection: IP65 / IP67 mated condition

Set Han3A receptacle AC LC duplex SM GOF
Connectors

Set Han3A receptacle AC LC duplex SM GOF

Artículo Nº: 09 57 568 0501 000

Panel feed throughContacts: 2 + 3x 300 V ACHoodSize: 3 AMaterial: Aluminium die-castPowder-coatedDegree of protection: IP65, IP67

Set Han3A AC LC duplex receptacle MM GOF
Connectors

Set Han3A AC LC duplex receptacle MM GOF

Artículo Nº: 09 57 568 0500 000

Panel feed throughContacts: 2 + 3x 300 V ACHoodSize: 3 AMaterial: Aluminium die-castPowder-coatedDegree of protection: IP65, IP67

M12-ACC- PLASTICCAP FOR M12 MALE
Protection cover

M12-ACC- PLASTICCAP FOR M12 MALE

Artículo Nº: 21 41 000 0001

for male inserts, with loopThermoplasticDegree of protection: IP67

blinding cap for female with eyelet
Protection cover

blinding cap for female with eyelet

Artículo Nº: 21 01 000 0030

for female inserts, with loopMetalDegree of protection: IP65 / IP67

blinding cap for female with cable clip
Protection cover

blinding cap for female with cable clip

Artículo Nº: 21 01 000 0031

for female inserts, with cable clipMetalDegree of protection: IP65 / IP67

blinding cap for male with cable clip
Protection cover

blinding cap for male with cable clip

Artículo Nº: 21 01 000 0038

for male inserts, with cable clipMetalDegree of protection: IP65 / IP67

Lock Nut M16x1,5 SW18
Lock nut

Lock Nut M16x1,5 SW18

Artículo Nº: 21 01 000 0018

MetalM16

Lock nut (metal)
Lock nut

Lock nut (metal)

Artículo Nº: 21 01 000 0008

MetalPg 9

TAPÓN BASE PASIVA term. M12 no utili
Protection cover

TAPÓN BASE PASIVA term. M12 no utili

Artículo Nº: 21 01 000 0003

for female insertsThermoplasticDegree of protection: IP65 / IP67

Lock nut M16 x 1,5
Lock nut

Lock nut M16 x 1,5

Artículo Nº: 21 01 000 0010

MetalM16

blinding cap for male with eyelet
Protection cover

blinding cap for male with eyelet

Artículo Nº: 21 01 000 0033

for male inserts, with loopMetalDegree of protection: IP65 / IP67

M12-ACC- PLASTICCAP FOR M12 FEMALE
Protection cover

M12-ACC- PLASTICCAP FOR M12 FEMALE

Artículo Nº: 21 41 000 0002

for female inserts, with loopThermoplasticDegree of protection: IP67

M23 P fem.-c 0,6mm (0,08–0,34mm²) Au
Crimp contact

M23 P fem.-c 0,6mm (0,08–0,34mm²) Au

Artículo Nº: 09 15 600 6291

0.6 mmRated current: ≤2 AFemaleCopper alloyGold platedConductor cross-section: 0.08 ... 0.34 mm²

M23 P male-c 2mm (0,75–2,5mm²) Au
Crimp contact

M23 P male-c 2mm (0,75–2,5mm²) Au

Artículo Nº: 09 15 600 6121

2 mmRated current: ≤28 AMaleCopper alloyGold platedConductor cross-section: 0.75 ... 2.5 mm²

M23 P female-c 2mm (2,5-4mm²) Au
Crimp contact

M23 P female-c 2mm (2,5-4mm²) Au

Artículo Nº: 09 15 600 6222

2 mmRated current: ≤28 AFemaleCopper alloyGold platedConductor cross-section: 2.5 ... 4 mm²

M23 P male-c 1mm (0,14–1mm²) Au
Crimp contact

M23 P male-c 1mm (0,14–1mm²) Au

Artículo Nº: 09 15 600 6101

1 mmRated current: ≤10 AMaleCopper alloyGold platedConductor cross-section: 0.14 ... 1 mm²

M23 P female-c 1mm (0,14–1mm²) Au
Crimp contact

M23 P female-c 1mm (0,14–1mm²) Au

Artículo Nº: 09 15 600 6201

1 mmRated current: ≤10 AFemaleCopper alloyGold platedConductor cross-section: 0.14 ... 1 mm²

M23 P male-c 0,6mm (0,08–0,34mm²) Au
Crimp contact

M23 P male-c 0,6mm (0,08–0,34mm²) Au

Artículo Nº: 09 15 600 6191

0.6 mmRated current: ≤2 AMaleCopper alloyGold platedConductor cross-section: 0.08 ... 0.34 mm²

M23 P female-c 2mm (0,75–2,5mm²) Au
Crimp contact

M23 P female-c 2mm (0,75–2,5mm²) Au

Artículo Nº: 09 15 600 6221

2 mmRated current: ≤28 AFemaleCopper alloyGold platedConductor cross-section: 0.75 ... 2.5 mm²

M23 P male-c 2mm (2,5 – 4mm²) Au
Crimp contact

M23 P male-c 2mm (2,5 – 4mm²) Au

Artículo Nº: 09 15 600 6122

2 mmRated current: ≤28 AMaleCopper alloyGold platedConductor cross-section: 2.5 ... 4 mm²

M23 P HBM Front M20x1,5
Configurable
Bulkhead mounted housing

M23 P HBM Front M20x1,5

Artículo Nº: 09 15 600 0303

Straight, Front mountingSize: M23Screw lockingMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

M23 P Cable to Cable Housing 7-12mm
Configurable
Panel feed through housing

M23 P Cable to Cable Housing 7-12mm

Artículo Nº: 09 15 600 0310

Rear mounting, EMC versionSize: M23Screw locking, ComLock rapid lockingMaterial (hood/housing): Copper-zinc alloyNickel platedDegree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

M23 P HBM Back M25x1,5
Configurable
Bulkhead mounted housing

M23 P HBM Back M25x1,5

Artículo Nº: 09 15 600 0308

Straight, Rear mountingSize: M23Screw locking, ComLock rapid lockingMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

M23 P HBMA – rotatable 28x28 3,2mm
Configurable
Bulkhead mounted housing

M23 P HBMA – rotatable 28x28 3,2mm

Artículo Nº: 09 15 600 0912

Angled, RotatableSize: M23Screw locking, ComLock rapid lockingMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

M23 P Cable to Cable Housing 11-17mm
Configurable
Panel feed through housing

M23 P Cable to Cable Housing 11-17mm

Artículo Nº: 09 15 600 0311

Rear mounting, EMC versionSize: M23Screw locking, ComLock rapid lockingMaterial (hood/housing): Copper-zinc alloyNickel platedDegree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

M23 P HBMA-rotatable 25x25 2,7mm
Configurable
Bulkhead mounted housing

M23 P HBMA-rotatable 25x25 2,7mm

Artículo Nº: 09 15 600 0902

Angled, RotatableSize: M23Screw locking, ComLock rapid lockingMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

M23 P HBM Front M25x1,5
Configurable
Bulkhead mounted housing

M23 P HBM Front M25x1,5

Artículo Nº: 09 15 600 0313

Straight, Front mountingSize: M23Screw locking, ComLock rapid lockingMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

M23 P HBM Front 2,7mm
Configurable
Bulkhead mounted housing

M23 P HBM Front 2,7mm

Artículo Nº: 09 15 600 0301

Straight, Front mountingSize: M23Screw locking, ComLock rapid lockingMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

M23 P HBM Front 3,2mm
Configurable
Bulkhead mounted housing

M23 P HBM Front 3,2mm

Artículo Nº: 09 15 600 0302

Straight, Front mountingSize: M23Screw locking, ComLock rapid lockingMaterial (hood/housing): Copper-zinc alloyNickel platedMaterial (seal): NBRDegree of protection: IP67 locked condition, IP69 / IPX9K acc. to ISO 20653 locked condition

M23 P male-c 1mm (0,75–1,5mm²) Au
Crimp contact

M23 P male-c 1mm (0,75–1,5mm²) Au

Artículo Nº: 09 15 600 6102

1.5 mmRated current: ≤10 AMaleCopper alloyGold platedConductor cross-section: 0.75 ... 1.5 mm²

M23 P female-c 1mm (0,75–1,5mm²) Au
Crimp contact

M23 P female-c 1mm (0,75–1,5mm²) Au

Artículo Nº: 09 15 600 6202

1.5 mmRated current: ≤10 AFemaleCopper alloyGold platedConductor cross-section: 0.75 ... 1.5 mm²

Size15-PFT-CRIMP-6P-F-1.0
Nuevo
Panel feed through

Size15-PFT-CRIMP-6P-F-1.0

Artículo Nº: 21 46 359 6610

With conductors, for front mounting‌100 cm

Size15-PFT-CRIMP-6P-F-0.25
Nuevo
Panel feed through

Size15-PFT-CRIMP-6P-F-0.25

Artículo Nº: 21 46 359 6602

With conductors, for front mounting‌25 cm

Size15-PFT-CRIMP-6P-M-0.25
Nuevo
Panel feed through

Size15-PFT-CRIMP-6P-M-0.25

Artículo Nº: 21 46 359 5602

With conductors, for front mounting‌25 cm

Size15-PFT-CRIMP-6P-M-1.0
Nuevo
Panel feed through

Size15-PFT-CRIMP-6P-M-1.0

Artículo Nº: 21 46 359 5610

With conductors, for front mounting‌100 cm

M12-PFT-CRIMP-8P-YCOD-M-SHLD-0.2
Nuevo
Panel feed through

M12-PFT-CRIMP-8P-YCOD-M-SHLD-0.2

Artículo Nº: 21 43 369 1800

With conductors, for front mountingCable length: 0.2 m

M12-PFT-CRIMP-8P-YCOD-F-SHLD-0.3
Nuevo
Panel feed through

M12-PFT-CRIMP-8P-YCOD-F-SHLD-0.3

Artículo Nº: 21 43 369 2801

With conductors, for rear mountingCable length: 0.3 m

M12-PFT-CRIMP-8P-YCOD-F-SHLD-1.0
Nuevo
Panel feed through

M12-PFT-CRIMP-8P-YCOD-F-SHLD-1.0

Artículo Nº: 21 43 369 5800

With conductors, for rear mountingCable length: 1 m

M17 Device Housing Flange 21mm, angled
NuevoConfigurable
Panel feed through housing

M17 Device Housing Flange 21mm, angled

Artículo Nº: 21 17 200 6100

Front mountingSize: M17Screw locking, Toggle lockingAngled entryMaterial (hood/housing): Copper-zinc alloyNickel platedDegree of protection: IP66 / IP67 screwed / locked condition

M17 Insert 5+3+PE, crimp,female
NuevoConfigurable
Inserts

M17 Insert 5+3+PE, crimp,female

Artículo Nº: 21 17 530 0000

Crimp terminationFemalePolyamide (PA)BlackContacts: 9

M17 Insert 5+3+PE, crimp,male
NuevoConfigurable
Inserts

M17 Insert 5+3+PE, crimp,male

Artículo Nº: 21 17 529 0000

Crimp terminationMalePolyamide (PA)BlackContacts: 9

M17 Crimp Contact 0,6mm,male,0,08-0,14mm
Nuevo
Crimp contact

M17 Crimp Contact 0,6mm,male,0,08-0,14mm

Artículo Nº: 21 17 061 0000

MaleCopper alloyGold platedConductor cross-section: 0.08 ... 0.14 mm²AWG 28 ... AWG 26

M17 Crimp Contact 0,6mm,male,0,25-0,5mm²
Nuevo
Crimp contact

M17 Crimp Contact 0,6mm,male,0,25-0,5mm²

Artículo Nº: 21 17 063 0000

MaleCopper alloyGold platedConductor cross-section: 0.25 ... 0.5 mm²AWG 24 ... AWG 20

M17 Crimp Contact 0,6mm, FE,0,08-0,14mm²
Nuevo
Crimp contact

M17 Crimp Contact 0,6mm, FE,0,08-0,14mm²

Artículo Nº: 21 17 062 0000

FemaleCopper alloyGold platedConductor cross-section: 0.08 ... 0.14 mm²AWG 28 ... AWG 26

M17 Crimp Contact 0,6mm, FE,0,25-0,5mm²
Nuevo
Crimp contact

M17 Crimp Contact 0,6mm, FE,0,25-0,5mm²

Artículo Nº: 21 17 064 0000

FemaleCopper alloyGold platedConductor cross-section: 0.25 ... 0.5 mm²AWG 24 ... AWG 20

M17 Crimp Contact 1,0mm,male,0,08-0,14mm
Nuevo
Crimp contact

M17 Crimp Contact 1,0mm,male,0,08-0,14mm

Artículo Nº: 21 17 065 0000

MaleCopper alloyGold platedConductor cross-section: 0.08 ... 0.14 mm²AWG 28 ... AWG 26

M17 Crimp Contact 1,0mm, FE,0,08-0,14mm²
Nuevo
Crimp contact

M17 Crimp Contact 1,0mm, FE,0,08-0,14mm²

Artículo Nº: 21 17 066 0000

FemaleCopper alloyGold platedConductor cross-section: 0.08 ... 0.14 mm²AWG 28 ... AWG 26

M17 Crimp Contact 1,0mm,male,0,75-1,0mm²
Nuevo
Crimp contact

M17 Crimp Contact 1,0mm,male,0,75-1,0mm²

Artículo Nº: 21 17 069 0000

MaleCopper alloyGold platedConductor cross-section: 0.75 ... 1 mm²AWG 19 ... AWG 17

M17 Crimp Contact 1,0mm, FE ,0,75-1,0mm²
Nuevo
Crimp contact

M17 Crimp Contact 1,0mm, FE ,0,75-1,0mm²

Artículo Nº: 21 17 070 0000

FemaleCopper alloyGold platedConductor cross-section: 0.75 ... 1 mm²AWG 19 ... AWG 17

M17 Crimp Contact 1,0mm,male,1,5mm²
Nuevo
Crimp contact

M17 Crimp Contact 1,0mm,male,1,5mm²

Artículo Nº: 21 17 071 0000

MaleCopper alloyGold platedConductor cross-section: 1 ... 1.5 mm²AWG 18 ... AWG 16

M17 Crimp Contact 1,0mm,female,1,5mm²
Nuevo
Crimp contact

M17 Crimp Contact 1,0mm,female,1,5mm²

Artículo Nº: 21 17 072 0000

FemaleCopper alloyGold platedConductor cross-section: 1 ... 1.5 mm²AWG 18 ... AWG 16

M17 Crimp Contact 1,0mm,male,0,25-0,5mm²
Nuevo
Crimp contact

M17 Crimp Contact 1,0mm,male,0,25-0,5mm²

Artículo Nº: 21 17 067 0000

MaleCopper alloyGold platedConductor cross-section: 0.25 ... 0.5 mm²AWG 24 ... AWG 20

M17 Crimp Contact 1,0mm,female,0,25-0,5m
Nuevo
Crimp contact

M17 Crimp Contact 1,0mm,female,0,25-0,5m

Artículo Nº: 21 17 068 0000

FemaleCopper alloyGold platedConductor cross-section: 0.25 ... 0.5 mm²AWG 24 ... AWG 20

M17 Protection cover IP40 - Exter. lock.
Nuevo
Protection cover

M17 Protection cover IP40 - Exter. lock.

Artículo Nº: 21 17 000 0002

for cable to cable housing, for panel feed through housingThermoplasticDegree of protection: IP40

B23 Print receptacle female
Nuevo
Panel feed through

B23 Print receptacle female

Artículo Nº: 21 94 339 6900

Application B according to IEC 61076-2-118, Rear mounting, With conductors

B23 Print receptacle male
Nuevo
Panel feed through

B23 Print receptacle male

Artículo Nº: 21 94 339 5900

Application B according to IEC 61076-2-118, Rear mounting, With conductors

80 (de 80)