HAR-BUS 64 SHROUD, für LP-DICKE 2,8

Artículo Nº: 02 44 000 0007


Pin shroud

HAR-BUS 64 SHROUD, für LP-DICKE 2,8

Artículo Nº: 02 44 000 0007

para ver precios y disponibilidad.

Resumen de características

Pin shroud Thermoplastic RAL 7032 (pebble grey)

Detalles del producto


Category Accessories
Series har-bus® 64
Type of accessory Pin shroud
Isolation group IIIa (175 ≤ CTI < 400)
PCB thickness ‌2.8 mm ±0.3 ‌
Material (accessories) Thermoplastic
Colour (accessories) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
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
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 100
Net weight 7.41 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140000568
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Anterior
Siguiente