InduCom hexagonal screw, M3x17,5-8.8
Article No.: 09 67 002 9019
Image is for illustration purposes only. Please refer to product description.
InduCom hexagonal screw, M3x17,5-8.8
Article No.: 09 67 002 9019
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Hexagonal screw |
Description of the accessory | Thread M3 x 17.5-8.8 with captive washer |
Ambient temperature | -20 ... +90 °C |
---|
RoHS | compliant |
---|---|
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Nickel |
Packaging size | 100 |
---|---|
Net weight | 1.1 g |
Country of origin | China |
European customs tariff number | 73181558 |
GTIN | 5713140088108 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next