Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Connection type | Motherboard to daughtercard|Mezzanine | Motherboard to daughtercard|Mezzanine |
Number of contacts | 50 | 50 |
Pack contents | 170 pieces on reel | Sample |
Termination method | Reflow soldering termination (SMT) | Reflow soldering termination (SMT) |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079 | UL 1977 ECBT2.E102079 |
Technical characteristics | ||
Insulation resistance | 109 Ω | 109 Ω |
Creepage distance | ≥ 0.4 mm | ≥ 0.4 mm |
Insertion force | ≤ 40 N | ≤ 40 N |
Withdrawal force | ≥ 7.5 N|≤ 35 N | ≥ 7.5 N|≤ 35 N |
Performance level | 1 | 1 |
Contact rows | 2 | 2 |
Contact spacing (mating side) | 1.27 mm | 1.27 mm |
Mating cycles | ≥ 500 | ≥ 500 |
Contact spacing (termination side) | 1.27 mm | 1.27 mm |
Test voltage Ur.m.s. | 0.5 kV | 0.5 kV |
Clearance distance | ≥ 0.4 mm | ≥ 0.4 mm |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Stacking height | 13.65 mm | 13.65 mm |
Contact resistance | 25 mΩ | 25 mΩ |
Identification | ||
Identification | Signal | Signal |
Category | Connectors | Connectors |
Element | Female connector | Female connector |
Description of the contact | Straight | Straight |
Series | har-flex@ | har-flex@ |
Material properties | ||
Material (insert) | Liquid crystal polymer (LCP) | Liquid crystal polymer (LCP) |
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
California Proposition 65 substances | Not contained | Not contained |
REACH SVHC substances | Not contained | Not contained |
Surface (contacts) | Noble metal over Ni Mating side|Sn over Ni Termination side | Noble metal over Ni Mating side|Sn over Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 0.01 g | 4 g |
GTIN | 5713140202733 | 5713140202474 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | China | China |
Packaging size | 1 | 1 |