Request free express sample
Product currently unavailable
Please choose an alternative sample that is very similar.
Version | ||
---|---|---|
Connection type | Motherboard to daughtercard | Motherboard to daughtercard |
Number of contacts | 169 | 125 |
Pack contents | Tube | Tube |
Termination method | Press-in termination | Press-in termination |
Contact configuration | C / A / A / A / A / A / C | - / AK / AK / AK / AK / AK / CT |
Specifications and approvals | ||
UL / CSA | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 | UL 1977 ECBT2.E102079|CSA-C22.2 No. 182.3 ECBT8.E102079 |
Technical characteristics | ||
Insulation resistance | 109 Ω | 109 Ω |
Insertion force | ≤ 126.75 N | ≤ 93.75 N |
Withdrawal force | ≥ 25.35 N | ≥ 18.75 N |
Performance level | 2 | 2 |
Data rate | ≤ 2,500 Mbit/s | ≤ 2,500 Mbit/s |
Contact rows | 7 | 7 |
Contact spacing (mating side) | 2 mm | 2 mm |
Contact spacing (termination side) | 2 mm | 2 mm |
Test voltage Ur.m.s. | 0.75 kV | 0.75 kV |
PCB thickness | ≥1.4 mm | ≥1.4 mm |
Rated current | 1 A | 1 A |
Limiting temperature | -55 ... +125 °C | -55 ... +125 °C |
Isolation group | IIIa (175 ≤ CTI 400) | IIIa (175 ≤ CTI 400) |
Contact resistance | ≤ 20 mΩ | ≤ 20 mΩ |
Identification | ||
Identification | Type AB25 | Type AB25 |
Category | Connectors | Connectors |
Element | Male connector | Male connector |
Description of the contact | Straight | Straight |
Series | har-bus@ HM | har-bus@ HM |
Material properties | ||
Material (insert) | Thermoplastic resin, glass-fibre filled | Thermoplastic resin, glass-fibre filled |
Colour (insert) | Beige | Beige |
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
Surface (contacts) | Noble metal over Ni Mating side|Ni Termination side | Noble metal over Ni Mating side|Ni Termination side |
Material (contacts) | Copper alloy | Copper alloy |
Commercial data | ||
eCl@ss | 27460201 PCB connector (board connector) | 27460201 PCB connector (board connector) |
Net weight | 7.32 g | 12.8 g |
GTIN | 5713140121843 | 5713140121768 |
ETIM | EC002637 | EC002637 |
European customs tariff number | 85366990 | 85366990 |
Country of origin | Germany | Germany |
Packaging size | 10 | 10 |