Han Q2/0 m str 2x4 10m
Article No.: 61 88 780 1410 0
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Product Details
Element | Energy supply |
---|---|
Specification | DC power output |
Connector 1 | Han® Q 2/0 Male |
Type of cable | Copper cable (round) |
Features | TC-ER cable |
Cable length | 10 m |
---|---|
Core structure | 2x 4 mm² |
Previous
Next