Han Q4/0 m str 2x2,5mm 1,5m
Article No.: 61 88 780 1001 5
Image is for illustration purposes only. Please refer to product description.
Han Q4/0 m str 2x2,5mm 1,5m
Article No.: 61 88 780 1001 5
to see prices and availability.
Properties Overview
Product Details
Element | Energy supply |
---|---|
Specification | DC power output |
Connector 1 | Han® Q 4/0 Male |
Type of cable | Copper cable (round) |
Features | TC-ER cable |
Cable length | 1.5 m |
---|---|
Core structure | 2x 2.5 mm² |
Previous
Next